1

Adjustable Side Stops

Precision Vises

Manufacturer Carr Lane Manufacturing
Description Adjustable Side Stops
Part Number CLRH-3291-02-VSA
Material Steel
Product selection
Selector Part Number Description Base Part Number Material FITS NC VISES WITH JAW WIDTH A B MAX (mm) C MAX (mm) D MAX (mm) Measurement
1 CLRH-3291-02-VSA Adjustable Side Stops CLRH-3291-02-VSA Steel 100 and 125mm M12 60 95 46 Universal
2 CLRH-3291-03-VSA Adjustable Side Stops CLRH-3291-03-VSA Steel 100 and 125mm M12 60 105 46 Universal
3 CLRH-3291-04-VSA Adjustable Side Stops CLRH-3291-04-VSA Steel 160mm M16 80 124 66 Universal
Part Number
Description
Base Part Number
Material
FITS NC VISES WITH JAW WIDTH
A
B MAX (mm)
C MAX (mm)
D MAX (mm)
Measurement
Product Description

This precision workpiece stop mounts into either side of the vise body. Reposition swing arm anywhere along the shaft axis by loosening the socket-head cap screw. Adjust for desired reach by installing the contact screw in the appropriate tapped hole. Can be used as a swing-away stop, using the rapid-locking handle. Available to fit the following vise sizes:

100mm

125mm

160mm

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane