1

Adjustable Locating Buttons, Metric

Supports, Rests & Feet

Manufacturer Carr Lane Manufacturing
Description Adjustable Locating Buttons, Metric
Part Number CLM-5-LB
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish THREAD SIZE THREAD PITCH (mm) A (mm) B (mm) C (mm) D DIA (mm) E (mm) G (mm) Measurement
1 CLM-5-LB Adjustable Locating Buttons, Metric CLM-5-LB Steel Black Oxide M5 .8 25 3 3 5 5 8 Metric
2 CLM-5-LB-NOTHREAD Adjustable Locating Buttons, Without Thread, Metric CLM-5-LB Without Thread Steel Black Oxide M5 .8 25 3 3 5 5 8 Metric
3 CLM-6-LB Adjustable Locating Buttons, Metric CLM-6-LB Steel Black Oxide M6 1 40 5 5 6 5 10 Metric
4 CLM-6-LB-NOTHREAD Adjustable Locating Buttons, Without Thread, Metric CLM-6-LB Without Thread Steel Black Oxide M6 1 40 5 5 6 5 10 Metric
5 CLM-8-LB Adjustable Locating Buttons, Metric CLM-8-LB Steel Black Oxide M8 1.25 45 6 6 8 5 13 Metric
6 CLM-8-LB-NOTHREAD Adjustable Locating Buttons, Without Thread, Metric CLM-8-LB Without Thread Steel Black Oxide M8 1.25 45 6 6 8 5 13 Metric
7 CLM-10-LB Adjustable Locating Buttons, Metric CLM-10-LB Steel Black Oxide M10 1.5 50 6 6 10 6 17 Metric
8 CLM-10-LB-NOTHREAD Adjustable Locating Buttons, Without Thread, Metric CLM-10-LB Without Thread Steel Black Oxide M10 1.5 50 6 6 10 6 17 Metric
9 CLM-12-LB Adjustable Locating Buttons, Metric CLM-12-LB Steel Black Oxide M12 1.75 65 8 8 12 8 19 Metric
10 CLM-12-LB-NOTHREAD Adjustable Locating Buttons, Without Thread, Metric CLM-12-LB Without Thread Steel Black Oxide M12 1.75 65 8 8 12 8 19 Metric
11 CLM-16-LB Adjustable Locating Buttons, Metric CLM-16-LB Steel Black Oxide M16 2 75 10 10 16 10 24 Metric
12 CLM-16-LB-NOTHREAD Adjustable Locating Buttons, Without Thread, Metric CLM-16-LB Without Thread Steel Black Oxide M16 2 75 10 10 16 10 24 Metric
Part Number
Description
Base Part Number
Option
Material
Finish
THREAD SIZE
THREAD PITCH (mm)
A (mm)
B (mm)
C (mm)
D DIA (mm)
E (mm)
G (mm)
Measurement
Product Description

Support screw with fine threads for precise adjustment. Available in fine-thread sizes from #10-32 to 3/4-16, plus 1/4-20 (M5 to M16 coarse threads in metric). Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane