Adjustable Lever Handles – Stud Type (Steel), Inch
1

Adjustable Lever Handles – Stud Type (Steel), Inch

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Adjustable Lever Handles – Stud Type (Steel), Inch
Part Number CL-613-AHL-3
Material Steel
Finish Black Oxide
Product selection
CAD Selector Part Number Description Base Part Number Option Material Finish SIZE A (Inch) B DIA (Inch) C DIA (Inch) D (Inch) E THREAD F (Inch) G (Inch) H (Inch) J (Inch) L (Inch) N DIA (Inch) P (Inch) Measurement
No CAD available 1 CL-613-AHL-3 Adjustable Lever Handles – Stud Type (Steel), Inch CL-613-AHL-3 Steel Black Oxide 3 3.94 .94 .39 1.57 3/8-16 1.26 .63 .10 2.95 .98 .18 Inch
2 CL-613-AHL-3-NOTHREAD Adjustable Lever Handles – Stud Type (Steel), Without Thread, Inch CL-613-AHL-3 Without Thread Steel Black Oxide 3 3.94 .94 .39 1.57 3/8-16 1.26 .63 .10 2.95 .98 .18 Inch
3 CL-625-AHL-3 Adjustable Lever Handles – Stud Type (Steel), Inch CL-625-AHL-3 Steel Black Oxide 3 3.94 .94 .39 1.57 3/8-16 2.48 .63 .10 2.95 .98 .18 Inch
4 CL-625-AHL-3-NOTHREAD Adjustable Lever Handles – Stud Type (Steel), Without Thread, Inch CL-625-AHL-3 Without Thread Steel Black Oxide 3 3.94 .94 .39 1.57 3/8-16 2.48 .63 .10 2.95 .98 .18 Inch
5 CL-813-AHL-4 Adjustable Lever Handles – Stud Type (Steel), Inch CL-813-AHL-4 Steel Black Oxide 4 4.53 1.10 .47 1.91 1/2-13 1.26 .75 .18 3.54 1.18 .18 Inch
6 CL-813-AHL-4-NOTHREAD Adjustable Lever Handles – Stud Type (Steel), Without Thread, Inch CL-813-AHL-4 Without Thread Steel Black Oxide 4 4.53 1.10 .47 1.91 1/2-13 1.26 .75 .18 3.54 1.18 .18 Inch
7 CL-825-AHL-4 Adjustable Lever Handles – Stud Type (Steel), Inch CL-825-AHL-4 Steel Black Oxide 4 4.53 1.10 .47 1.91 1/2-13 2.48 .75 .18 3.54 1.18 .18 Inch
8 CL-825-AHL-4-NOTHREAD Adjustable Lever Handles – Stud Type (Steel), Without Thread, Inch CL-825-AHL-4 Without Thread Steel Black Oxide 4 4.53 1.10 .47 1.91 1/2-13 2.48 .75 .18 3.54 1.18 .18 Inch
9 CL-1016-AHL-5 Adjustable Lever Handles – Stud Type (Steel), Inch CL-1016-AHL-5 Steel Black Oxide 5 5.12 1.30 .47 2.17 5/8-11 1.57 .91 .24 3.94 1.26 .22 Inch
10 CL-1016-AHL-5-NOTHREAD Adjustable Lever Handles – Stud Type (Steel), Without Thread, Inch CL-1016-AHL-5 Without Thread Steel Black Oxide 5 5.12 1.30 .47 2.17 5/8-11 1.57 .91 .24 3.94 1.26 .22 Inch
11 CL-1025-AHL-5 Adjustable Lever Handles – Stud Type (Steel), Inch CL-1025-AHL-5 Steel Black Oxide 5 5.12 1.30 .47 2.17 5/8-11 2.48 .91 .24 3.94 1.26 .22 Inch
12 CL-1025-AHL-5-NOTHREAD Adjustable Lever Handles – Stud Type (Steel), Without Thread, Inch CL-1025-AHL-5 Without Thread Steel Black Oxide 5 5.12 1.30 .47 2.17 5/8-11 2.48 .91 .24 3.94 1.26 .22 Inch
Part Number
Description
Base Part Number
Option
Material
Finish
SIZE
A (Inch)
B DIA (Inch)
C DIA (Inch)
D (Inch)
E THREAD
F (Inch)
G (Inch)
H (Inch)
J (Inch)
L (Inch)
N DIA (Inch)
P (Inch)
Measurement
Product Description

Heavy-duty adjustable handle that can be reset to any angle. Ideal for clamping in a confined space, or when a specific handle position is desired. Rugged spring-loaded spline mechanism.

Adjustable handles are available in a total of six sizes. This version, with all-steel construction, is available in three of the six sizes, with stud sizes from 3/8-16 to 5/8-11 (M10 to M16 in metric), most in a choice of lengths:

Size 3

Size 4

Size 5

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane