1

Adjustable Ball Lock Pins (Knob Handle), Inch

Alignment Pins

Manufacturer Carr Lane
Description Adjustable Ball Lock Pins (Knob Handle), Inch
Part Number CL-4-ABPK-0.50-S
Material Stainless Steel
Product selection
Selector Part Number Description Base Part Number Material A DIA NOMINAL (Inch) A DIA ACTUAL (Inch) GRIP LENGTH (Inch) B (Inch) C (Inch) D DIA (Inch) K (Inch) L (Inch) M (Inch) N (Inch) Measurement
1 CL-4-ABPK-0.50-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-4-ABPK-0.50-S Stainless Steel 1/4 .2485 / .2470 .50 .290 .275 .22 .81 .58 1.75 .38 Inch
2 CL-4-ABPK-0.75-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-4-ABPK-0.75-S Stainless Steel 1/4 .2485 / .2470 .75 .290 .275 .22 .81 .58 1.75 .38 Inch
3 CL-4-ABPK-1.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-4-ABPK-1.00-S Stainless Steel 1/4 .2485 / .2470 1.00 .290 .275 .22 .81 .58 1.75 .38 Inch
4 CL-4-ABPK-1.25-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-4-ABPK-1.25-S Stainless Steel 1/4 .2485 / .2470 1.25 .290 .275 .22 .81 .58 1.75 .38 Inch
5 CL-4-ABPK-1.50-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-4-ABPK-1.50-S Stainless Steel 1/4 .2485 / .2470 1.50 .290 .275 .22 .81 .58 1.75 .38 Inch
6 CL-4-ABPK-1.75-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-4-ABPK-1.75-S Stainless Steel 1/4 .2485 / .2470 1.75 .290 .275 .22 .81 .58 1.75 .38 Inch
7 CL-4-ABPK-2.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-4-ABPK-2.00-S Stainless Steel 1/4 .2485 / .2470 2.00 .290 .275 .22 .81 .58 1.75 .38 Inch
8 CL-4-ABPK-2.50-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-4-ABPK-2.50-S Stainless Steel 1/4 .2485 / .2470 2.50 .290 .275 .22 .81 .58 1.75 .38 Inch
9 CL-4-ABPK-3.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-4-ABPK-3.00-S Stainless Steel 1/4 .2485 / .2470 3.00 .290 .275 .22 .81 .58 1.75 .38 Inch
10 CL-4-ABPK-3.50-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-4-ABPK-3.50-S Stainless Steel 1/4 .2485 / .2470 3.50 .290 .275 .22 .81 .58 1.75 .38 Inch
11 CL-4-ABPK-4.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-4-ABPK-4.00-S Stainless Steel 1/4 .2485 / .2470 4.00 .290 .275 .22 .81 .58 1.75 .38 Inch
12 CL-4-ABPK-4.50-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-4-ABPK-4.50-S Stainless Steel 1/4 .2485 / .2470 4.50 .290 .275 .22 .81 .58 1.75 .38 Inch
13 CL-4-ABPK-5.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-4-ABPK-5.00-S Stainless Steel 1/4 .2485 / .2470 5.00 .290 .275 .22 .81 .58 1.75 .38 Inch
14 CL-5-ABPK-0.50-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-5-ABPK-0.50-S Stainless Steel 5/16 .3110 / .3095 .50 .375 .315 .22 .81 .58 1.75 .38 Inch
15 CL-5-ABPK-0.75-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-5-ABPK-0.75-S Stainless Steel 5/16 .3110 / .3095 .75 .375 .315 .22 .81 .58 1.75 .38 Inch
16 CL-5-ABPK-1.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-5-ABPK-1.00-S Stainless Steel 5/16 .3110 / .3095 1.00 .375 .315 .22 .81 .58 1.75 .38 Inch
17 CL-5-ABPK-1.50-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-5-ABPK-1.50-S Stainless Steel 5/16 .3110 / .3095 1.50 .375 .315 .22 .81 .58 1.75 .38 Inch
18 CL-5-ABPK-2.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-5-ABPK-2.00-S Stainless Steel 5/16 .3110 / .3095 2.00 .375 .315 .22 .81 .58 1.75 .38 Inch
19 CL-5-ABPK-2.50-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-5-ABPK-2.50-S Stainless Steel 5/16 .3110 / .3095 2.50 .375 .315 .22 .81 .58 1.75 .38 Inch
20 CL-5-ABPK-3.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-5-ABPK-3.00-S Stainless Steel 5/16 .3110 / .3095 3.00 .375 .315 .22 .81 .58 1.75 .38 Inch
21 CL-5-ABPK-4.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-5-ABPK-4.00-S Stainless Steel 5/16 .3110 / .3095 4.00 .375 .315 .22 .81 .58 1.75 .38 Inch
22 CL-6-ABPK-0.50-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-6-ABPK-0.50-S Stainless Steel 3/8 .3735 / .3720 .50 .438 .350 .27 .88 .63 2.12 .44 Inch
23 CL-6-ABPK-0.75-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-6-ABPK-0.75-S Stainless Steel 3/8 .3735 / .3720 .75 .438 .350 .27 .88 .63 2.12 .44 Inch
24 CL-6-ABPK-1.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-6-ABPK-1.00-S Stainless Steel 3/8 .3735 / .3720 1.00 .438 .350 .27 .88 .63 2.12 .44 Inch
25 CL-6-ABPK-1.25-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-6-ABPK-1.25-S Stainless Steel 3/8 .3735 / .3720 1.25 .438 .350 .27 .88 .63 2.12 .44 Inch
26 CL-6-ABPK-1.50-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-6-ABPK-1.50-S Stainless Steel 3/8 .3735 / .3720 1.50 .438 .350 .27 .88 .63 2.12 .44 Inch
27 CL-6-ABPK-1.75-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-6-ABPK-1.75-S Stainless Steel 3/8 .3735 / .3720 1.75 .438 .350 .27 .88 .63 2.12 .44 Inch
28 CL-6-ABPK-2.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-6-ABPK-2.00-S Stainless Steel 3/8 .3735 / .3720 2.00 .438 .350 .27 .88 .63 2.12 .44 Inch
29 CL-6-ABPK-2.50-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-6-ABPK-2.50-S Stainless Steel 3/8 .3735 / .3720 2.50 .438 .350 .27 .88 .63 2.12 .44 Inch
30 CL-6-ABPK-3.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-6-ABPK-3.00-S Stainless Steel 3/8 .3735 / .3720 3.00 .438 .350 .27 .88 .63 2.12 .44 Inch
31 CL-6-ABPK-3.50-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-6-ABPK-3.50-S Stainless Steel 3/8 .3735 / .3720 3.50 .438 .350 .27 .88 .63 2.12 .44 Inch
32 CL-6-ABPK-4.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-6-ABPK-4.00-S Stainless Steel 3/8 .3735 / .3720 4.00 .438 .350 .27 .88 .63 2.12 .44 Inch
33 CL-6-ABPK-5.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-6-ABPK-5.00-S Stainless Steel 3/8 .3735 / .3720 5.00 .438 .350 .27 .88 .63 2.12 .44 Inch
34 CL-6-ABPK-6.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-6-ABPK-6.00-S Stainless Steel 3/8 .3735 / .3720 6.00 .438 .350 .27 .88 .63 2.12 .44 Inch
35 CL-8-ABPK-1.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-8-ABPK-1.00-S Stainless Steel 1/2 .4985 / .4970 1.00 .592 .445 .39 1.00 .55 2.12 .44 Inch
36 CL-8-ABPK-1.25-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-8-ABPK-1.25-S Stainless Steel 1/2 .4985 / .4970 1.25 .592 .445 .39 1.00 .55 2.12 .44 Inch
37 CL-8-ABPK-1.50-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-8-ABPK-1.50-S Stainless Steel 1/2 .4985 / .4970 1.50 .592 .445 .39 1.00 .55 2.12 .44 Inch
38 CL-8-ABPK-1.75-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-8-ABPK-1.75-S Stainless Steel 1/2 .4985 / .4970 1.75 .592 .445 .39 1.00 .55 2.12 .44 Inch
39 CL-8-ABPK-2.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-8-ABPK-2.00-S Stainless Steel 1/2 .4985 / .4970 2.00 .592 .445 .39 1.00 .55 2.12 .44 Inch
40 CL-8-ABPK-2.50-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-8-ABPK-2.50-S Stainless Steel 1/2 .4985 / .4970 2.50 .592 .445 .39 1.00 .55 2.12 .44 Inch
41 CL-8-ABPK-3.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-8-ABPK-3.00-S Stainless Steel 1/2 .4985 / .4970 3.00 .592 .445 .39 1.00 .55 2.12 .44 Inch
42 CL-8-ABPK-3.50-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-8-ABPK-3.50-S Stainless Steel 1/2 .4985 / .4970 3.50 .592 .445 .39 1.00 .55 2.12 .44 Inch
43 CL-8-ABPK-4.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-8-ABPK-4.00-S Stainless Steel 1/2 .4985 / .4970 4.00 .592 .445 .39 1.00 .55 2.12 .44 Inch
44 CL-8-ABPK-4.50-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-8-ABPK-4.50-S Stainless Steel 1/2 .4985 / .4970 4.50 .592 .445 .39 1.00 .55 2.12 .44 Inch
45 CL-8-ABPK-5.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-8-ABPK-5.00-S Stainless Steel 1/2 .4985 / .4970 5.00 .592 .445 .39 1.00 .55 2.12 .44 Inch
46 CL-8-ABPK-6.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-8-ABPK-6.00-S Stainless Steel 1/2 .4985 / .4970 6.00 .592 .445 .39 1.00 .55 2.12 .44 Inch
47 CL-10-ABPK-1.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-10-ABPK-1.00-S Stainless Steel 5/8 .6235 / .6220 1.00 .750 .565 .50 1.25 1.13 2.75 .50 Inch
48 CL-10-ABPK-1.50-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-10-ABPK-1.50-S Stainless Steel 5/8 .6235 / .6220 1.50 .750 .565 .50 1.25 1.13 2.75 .50 Inch
49 CL-10-ABPK-2.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-10-ABPK-2.00-S Stainless Steel 5/8 .6235 / .6220 2.00 .750 .565 .50 1.25 1.13 2.75 .50 Inch
50 CL-10-ABPK-2.50-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-10-ABPK-2.50-S Stainless Steel 5/8 .6235 / .6220 2.50 .750 .565 .50 1.25 1.13 2.75 .50 Inch
51 CL-10-ABPK-3.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-10-ABPK-3.00-S Stainless Steel 5/8 .6235 / .6220 3.00 .750 .565 .50 1.25 1.13 2.75 .50 Inch
52 CL-10-ABPK-4.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-10-ABPK-4.00-S Stainless Steel 5/8 .6235 / .6220 4.00 .750 .565 .50 1.25 1.13 2.75 .50 Inch
53 CL-12-ABPK-1.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-12-ABPK-1.00-S Stainless Steel 3/4 .7485 / .7470 1.00 .886 .655 .50 1.25 1.13 2.75 .50 Inch
54 CL-12-ABPK-1.50-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-12-ABPK-1.50-S Stainless Steel 3/4 .7485 / .7470 1.50 .886 .655 .50 1.25 1.13 2.75 .50 Inch
55 CL-12-ABPK-2.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-12-ABPK-2.00-S Stainless Steel 3/4 .7485 / .7470 2.00 .886 .655 .50 1.25 1.13 2.75 .50 Inch
56 CL-12-ABPK-2.50-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-12-ABPK-2.50-S Stainless Steel 3/4 .7485 / .7470 2.50 .886 .655 .50 1.25 1.13 2.75 .50 Inch
57 CL-12-ABPK-3.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-12-ABPK-3.00-S Stainless Steel 3/4 .7485 / .7470 3.00 .886 .655 .50 1.25 1.13 2.75 .50 Inch
58 CL-12-ABPK-4.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-12-ABPK-4.00-S Stainless Steel 3/4 .7485 / .7470 4.00 .886 .655 .50 1.25 1.13 2.75 .50 Inch
59 CL-16-ABPK-2.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-16-ABPK-2.00-S Stainless Steel 1 .9985 / .9970 2.00 1.217 .875 .71 1.62 1.00 4.00 .75 Inch
60 CL-16-ABPK-2.50-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-16-ABPK-2.50-S Stainless Steel 1 .9985 / .9970 2.50 1.217 .875 .71 1.62 1.00 4.00 .75 Inch
61 CL-16-ABPK-3.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-16-ABPK-3.00-S Stainless Steel 1 .9985 / .9970 3.00 1.217 .875 .71 1.62 1.00 4.00 .75 Inch
62 CL-16-ABPK-4.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-16-ABPK-4.00-S Stainless Steel 1 .9985 / .9970 4.00 1.217 .875 .71 1.62 1.00 4.00 .75 Inch
63 CL-16-ABPK-6.00-S Adjustable Ball Lock Pins (Knob Handle), Inch CL-16-ABPK-6.00-S Stainless Steel 1 .9985 / .9970 6.00 1.217 .875 .71 1.62 1.00 4.00 .75 Inch
Part Number
Description
Base Part Number
Material
A DIA NOMINAL (Inch)
A DIA ACTUAL (Inch)
GRIP LENGTH (Inch)
B (Inch)
C (Inch)
D DIA (Inch)
K (Inch)
L (Inch)
M (Inch)
N (Inch)
Measurement
Product Description

Knob HandleAdjustable Ball Lock Pins have an adjustable grip length. They can be used for clamping, or simply to provide a variable grip length. The threaded handle turns to provide a +/- 1/4" clamping range or adjustment range. When used just for variable grip length (not for clamping), the handle can be secured with the supplied knurled locknut. Ball Lock Pins are high-strength, quick-release alignment pins with a precision ground shank. They are positive locking until released by pushing the button, which moves the center spindle forward to allow the balls to retract. Adjustable Ball Lock Pins have four balls as standard, instead of two, for more-distributed ball-pullout force in clamping applications. The knob-handle version shown here is one of three available handle styles. Patent no. 3,101,641. Made in USA.Available in shank diameters from 1/4 to 1" (6 to 20mm in metric), in stainless steel only. Each diameter is available from stock in many standard grip lengths. Other grip lengths are available as specials (extra charge and longer delivery time).

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane