1

Acorn Nuts, Metric

Clamps & Accessories

Manufacturer Carr Lane
Description Acorn Nuts, Metric
Part Number CLM-6-AN
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish A THREAD THREAD PITCH (mm) B (mm) C (mm) D (mm) Measurement
1 CLM-6-AN Acorn Nuts, Metric CLM-6-AN Steel Black Oxide M6 1 10 10 15 Metric
2 CLM-8-AN Acorn Nuts, Metric CLM-8-AN Steel Black Oxide M8 1.25 13 10 15 Metric
3 CLM-10-AN Acorn Nuts, Metric CLM-10-AN Steel Black Oxide M10 1.5 17 10 20 Metric
4 CLM-12-AN Acorn Nuts, Metric CLM-12-AN Steel Black Oxide M12 1.75 19 15 25 Metric
5 CLM-16-AN Acorn Nuts, Metric CLM-16-AN Steel Black Oxide M16 2 24 20 30 Metric
6 CLM-20-AN Acorn Nuts, Metric CLM-20-AN Steel Black Oxide M20 2.5 30 25 35 Metric
Part Number
Description
Base Part Number
Material
Finish
A THREAD
THREAD PITCH (mm)
B (mm)
C (mm)
D (mm)
Measurement
Product Description

Tall heavy-hex nut with a closed end, machined from solid steel. Acorn Nuts cap off the end of a stud to prevent snagging or damage to the threads. Available in thread sizes from 1/4-20 to 3/4-10 (M6 to M20 in metric). Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane