3-Way Clamping Valves, C2.340 (Cam-Roller Operated)

Power Workholding

Manufacturer Carr Lane Manufacturing
Description 3-Way Clamping Valves, C2.340 (Cam-Roller Operated), Universal
Part Number CLR-411-V
Material Steel
Product selection
Selector Part Number Description Base Part Number Material ITEM FLUID SUPPLY HEIGHT (mm) Measurement
1 CLR-411-V 3-Way Clamping Valves, C2.340 (Cam-Roller Operated), Universal CLR-411-V Steel Valve without Base Manifold Mounting 110 Universal
2 CLR-415-V 3-Way Clamping Valves, C2.340 (Cam-Roller Operated), Universal CLR-415-V Steel Valve with Base Standard Fittings 148 Universal
Part Number
Description
Base Part Number
Material
ITEM
FLUID SUPPLY
HEIGHT (mm)
Measurement
Product Description

7250 psi max

For Single-Acting Systems

Use individual clamping valves to clamp several workpieces independently with a single power source. 3-way clamping valves are used to control single-acting clamps. These high-quality valves have a zero-leakage poppet design, with a built-in check valve. Extremely compact. Available either with a mounting base (for installation with standard 1/4" BSPP fittings and exposed fluid lines) or without a base (for manifold mounting using the O-ring ports underneath the valve).

The cam-roller-operated valve shown here is controlled by a spring-loaded cam follower, for use in automated systems. Cam lever is normally in raised position (clamped) and must be depressed to unclamp.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane