1

Lever-Handle Hubs (Triple), Reamed, Inch

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Lever-Handle Hubs (Triple), Reamed, Inch
Part Number CL-316-LHH-S
Material Stainless Steel
Finish Passivated
Product selection
Selector Part Number Description Base Part Number Option Material Finish A THREAD B DIA (Inch) C (Inch) D DIA (Inch) E DIA (Inch) F (Inch) MATCHING LEVER BAR Measurement
1 CL-316-LHH-S Lever-Handle Hubs (Triple), Reamed, Inch CL-316-LHH-S Stainless Steel Passivated 5/16-18 2 1 3/16 3/8 Reamed 3/4 SIZE 1 Inch
2 CL-316-LHH-S-NOTHREAD Lever-Handle Hubs (Triple), Reamed, Without Thread, Inch CL-316-LHH-S Without Thread Stainless Steel Passivated 5/16-18 2 1 3/16 3/8 Reamed 3/4 SIZE 1 Inch
3 CL-328-LHH-S Lever-Handle Hubs (Triple), Reamed, Inch CL-328-LHH-S Stainless Steel Passivated 3/8-16 2-3/8 1-3/16 3/16 1/2 Reamed 7/8 SIZE 2 Inch
4 CL-328-LHH-S-NOTHREAD Lever-Handle Hubs (Triple), Reamed, Without Thread, Inch CL-328-LHH-S Without Thread Stainless Steel Passivated 3/8-16 2-3/8 1-3/16 3/16 1/2 Reamed 7/8 SIZE 2 Inch
Part Number
Description
Base Part Number
Option
Material
Finish
A THREAD
B DIA (Inch)
C (Inch)
D DIA (Inch)
E DIA (Inch)
F (Inch)
MATCHING LEVER BAR
Measurement
Product Description

To assemble a Lever Handle, first choose a Lever Handle Hub, then customize by choosing bar length and knob style. Hubs are made of stainless steel, polished to a beautiful finish. Choice of two hub sizes, both with a reamed center hole.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane