1

Large Feet – Type B, Delrin

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Large Feet – Type B, Delrin®
Part Number CL-1B-FSSN
Material Delrin
Product selection
Selector Part Number Description Base Part Number Material FITS BODY THREAD SIZES A DIA B DIA E G H Measurement
1 CL-1B-FSSN Large Feet – Type B, Delrin® CL-1B-FSSN Delrin 1/4-20 and M6 .187 .375 .125 .131 .300 Universal
2 CL-2B-FSSN Large Feet – Type B, Delrin® CL-2B-FSSN Delrin 5/16-18 and M8 .250 .500 .156 .141 .350 Universal
3 CL-3B-FSSN Large Feet – Type B, Delrin® CL-3B-FSSN Delrin 3/8-16 and M10 .298 .562 .187 .177 .437 Universal
4 CL-4B-FSSN Large Feet – Type B, Delrin® CL-4B-FSSN Delrin 1/2-13 and M12 .390 .750 .187 .119 .420 Universal
5 CL-5B-FSSN Large Feet – Type B, Delrin® CL-5B-FSSN Delrin 5/8-11 and M16 .500 .930 .218 .121 .515 Universal
Part Number
Description
Base Part Number
Material
FITS BODY THREAD SIZES
A DIA
B DIA
E
G
H
Measurement
Product Description

Type B swivel feet, our most popular, are general-purpose feet with a large contact area. The upper diameter is smaller than a swivel screw's minor thread diameter, to allow backing partially into the tapped hole. These feet are available in the following materials and finishes, each available in five sizes to fit swivel-screw bodies from 1/4-20 to 5/8-11 (M6 to M16 in metric). Made in USA.

Steel, Zinc Plated Yellow Chromate

Steel, Black Oxide Finish

Stainless Steel

White Delrin(r)

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane