1

Knurled Knobs, Steel, Metric

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Knurled Knobs, Steel, Metric
Part Number CLM-5-KK
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish A THREAD THREAD PITCH (mm) B DIA (mm) C (mm) D (mm) E DIA (mm) F DIA G Measurement
1 CLM-5-KK Knurled Knobs, Steel, Metric CLM-5-KK Steel Black Oxide M5 .8 10 7.5 4 20 None None Metric
2 CLM-5-KK-NOTHREAD Knurled Knobs, Steel, Without Thread, Metric CLM-5-KK Without Thread Steel Black Oxide M5 .8 10 7.5 4 20 None None Metric
3 CLM-6-KK Knurled Knobs, Steel, Metric CLM-6-KK Steel Black Oxide M6 1 12 10 5 24 None None Metric
4 CLM-6-KK-NOTHREAD Knurled Knobs, Steel, Without Thread, Metric CLM-6-KK Without Thread Steel Black Oxide M6 1 12 10 5 24 None None Metric
5 CLM-8-KK Knurled Knobs, Steel, Metric CLM-8-KK Steel Black Oxide M8 1.25 16 12 6 30 None None Metric
6 CLM-8-KK-NOTHREAD Knurled Knobs, Steel, Without Thread, Metric CLM-8-KK Without Thread Steel Black Oxide M8 1.25 16 12 6 30 None None Metric
7 CLM-10-KK Knurled Knobs, Steel, Metric CLM-10-KK Steel Black Oxide M10 1.5 20 15 8 36 None None Metric
8 CLM-10-KK-NOTHREAD Knurled Knobs, Steel, Without Thread, Metric CLM-10-KK Without Thread Steel Black Oxide M10 1.5 20 15 8 36 None None Metric
9 CLM-12-KK Knurled Knobs, Steel, Metric CLM-12-KK Steel Black Oxide M12 1.75 20 15 8 40 None None Metric
10 CLM-12-KK-NOTHREAD Knurled Knobs, Steel, Without Thread, Metric CLM-12-KK Without Thread Steel Black Oxide M12 1.75 20 15 8 40 None None Metric
Part Number
Description
Base Part Number
Option
Material
Finish
A THREAD
THREAD PITCH (mm)
B DIA (mm)
C (mm)
D (mm)
E DIA (mm)
F DIA
G
Measurement
Product Description

High-quality knurled-head knob provides a positive grip for quick finger tightening in light clamping applications. Available in steel, with tapped-hole sizes from 1/4-20 to 1/2-13 (M5 to M12 in metric). Also available in stainless steel, with tapped-hole sizes from #10-32 to 1/2-13 (M5 to M12 in metric). Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane