1

Hand Wheels – Solid Square Design (Thermoplastic) with Foldable Revolving Handle

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Hand Wheels – Solid Square Design (Thermoplastic) with Foldable Revolving Handle
Part Number CL-42-HWSS-P
Material Thermoplastic
Product selection
Selector Part Number Description Base Part Number Material A DIA B DIA C D E H J DIA K DIA M N P DIA Measurement
1 CL-42-HWSS-P Hand Wheels – Solid Square Design (Thermoplastic) with Foldable Revolving Handle CL-42-HWSS-P Thermoplastic 3.94 .94 .79 1.81 .87 .47 .71 .157 .59 .83 Universal
2 CL-52-HWSS-P Hand Wheels – Solid Square Design (Thermoplastic) with Foldable Revolving Handle CL-52-HWSS-P Thermoplastic 4.92 .94 .94 2.01 .91 .47 .79 .236 .67 .83 Universal
3 CL-62-HWSS-P Hand Wheels – Solid Square Design (Thermoplastic) with Foldable Revolving Handle CL-62-HWSS-P Thermoplastic 6.30 1.26 1.10 2.40 1.18 .59 1.18 .236 .79 .91 Universal
4 CL-82-HWSS-P Hand Wheels – Solid Square Design (Thermoplastic) with Foldable Revolving Handle CL-82-HWSS-P Thermoplastic 7.87 1.57 1.26 2.91 1.34 .59 1.38 .236 .94 1.02 Universal
Part Number
Description
Base Part Number
Material
A DIA
B DIA
C
D
E
H
J DIA
K DIA
M
N
P DIA
Measurement
Product Description

High-quality, modern-design thermoplastic Hand Wheel. Molded-in steel hub, blank with a pilot hole. Available in four sizes, from 4" to 8" diameter. The version shown here includes a Foldable Revolving Handle, but is also available with a standard Revolving Handle or a plain rim without a handle.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane