1

Hand Wheels – Solid Square Design (Aluminum) with Tapped Hole for Handle, Inch

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Hand Wheels – Solid Square Design (Aluminum) with Tapped Hole for Handle, Inch
Part Number CL-40-HWSS-A
Material Aluminum
Product selection
Selector Part Number Description Base Part Number Material A DIA (Inch) B DIA (Inch) C (Inch) D (Inch) E (Inch) K DIA (Inch) L THREAD MATCHING HANDLE SIZE Measurement
1 CL-40-HWSS-A Hand Wheels – Solid Square Design (Aluminum) with Tapped Hole for Handle, Inch CL-40-HWSS-A Aluminum 3.94 1.10 .55 1.18 .51 .375 1/4-20 SIZE 2 Inch
2 CL-50-HWSS-A Hand Wheels – Solid Square Design (Aluminum) with Tapped Hole for Handle, Inch CL-50-HWSS-A Aluminum 4.92 1.22 .59 1.30 .59 .375 1/4-20 SIZE 2 Inch
3 CL-60-HWSS-A Hand Wheels – Solid Square Design (Aluminum) with Tapped Hole for Handle, Inch CL-60-HWSS-A Aluminum 6.30 1.42 .71 1.54 .75 .500 5/16-18 SIZE 3 Inch
4 CL-80-HWSS-A Hand Wheels – Solid Square Design (Aluminum) with Tapped Hole for Handle, Inch CL-80-HWSS-A Aluminum 7.87 1.65 .81 1.77 .83 .625 3/8-16 SIZE 4 Inch
5 CL-100-HWSS-A Hand Wheels – Solid Square Design (Aluminum) with Tapped Hole for Handle, Inch CL-100-HWSS-A Aluminum 9.84 1.89 .91 2.01 .91 .625 3/8-16 SIZE 4 Inch
Part Number
Description
Base Part Number
Material
A DIA (Inch)
B DIA (Inch)
C (Inch)
D (Inch)
E (Inch)
K DIA (Inch)
L THREAD
MATCHING HANDLE SIZE
Measurement
Product Description

High-quality, modern-design aluminum Hand Wheel. Rim is machined and highly polished on all sides. Solid inner dish is shot-blasted to a satin finish. Available in four sizes, from 5" to 10" diameter. These Hand Wheels are finish-bored to the standard shaft diameter for their size, exactly concentric and square to the rim, and are tapped for a Solid or Revolving Handle (order separately). See Related Products below for matching solid-design stainless steel handles, and other handle options.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane