1

Hand Wheels – Angled-Spoke Rounded Design (Phenolic) without Handle

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Hand Wheels – Angled-Spoke Rounded Design (Phenolic) without Handle
Part Number CL-4-HWAR-F
Material Phenolic Plastic
Product selection
Selector Part Number Description Base Part Number Material A DIA B DIA C D E H J DIA L N P DIA R Measurement
1 CL-4-HWAR-F Hand Wheels – Angled-Spoke Rounded Design (Phenolic) without Handle CL-4-HWAR-F Phenolic Plastic 3.86 .94 .55 1.57 .16 .47 .79 Universal
2 CL-5-HWAR-F Hand Wheels – Angled-Spoke Rounded Design (Phenolic) without Handle CL-5-HWAR-F Phenolic Plastic 4.88 .94 .71 1.38 .35 .47 .79 Universal
3 CL-6-HWAR-F Hand Wheels – Angled-Spoke Rounded Design (Phenolic) without Handle CL-6-HWAR-F Phenolic Plastic 6.18 1.26 .87 1.57 .47 .59 .94 Universal
4 CL-8-HWAR-F Hand Wheels – Angled-Spoke Rounded Design (Phenolic) without Handle CL-8-HWAR-F Phenolic Plastic 7.80 1.57 .94 2.20 .51 .59 1.22 Universal
Part Number
Description
Base Part Number
Material
A DIA
B DIA
C
D
E
H
J DIA
L
N
P DIA
R
Measurement
Product Description

Elesa Original Design

High-quality, modern-design phenolic Hand Wheel with three spokes. Molded-in steel hub, blank without a pilot hole. Available in four sizes, from 4" to 8" diameter. The version shown here has a plain rim without a handle, but is also available with a standard Revolving Handle.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane