1

Hand Wheels – Angled-Spoke Rounded Design (Cast Iron, Chrome Plated), Matching Handle Plug, Inch

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Hand Wheels – Angled-Spoke Rounded Design (Cast Iron, Chrome Plated), Matching Handle Plug, Inch
Part Number CL-2-HW-PLUG
Material Steel
Finish Chrome
Product selection
Selector Part Number Description Base Part Number Material Finish REPLACES HANDLE SIZE FOR HAND WHEELS Measurement
1 CL-2-HW-PLUG Hand Wheels – Angled-Spoke Rounded Design (Cast Iron, Chrome Plated), Matching Handle Plug, Inch CL-2-HW-PLUG Steel Chrome SIZE 2 CL-40-HWAR, CL-50-HWAR Inch
2 CL-3-HW-PLUG Hand Wheels – Angled-Spoke Rounded Design (Cast Iron, Chrome Plated), Matching Handle Plug, Inch CL-3-HW-PLUG Steel Chrome SIZE 3 CL-60-HWAR Inch
3 CL-4-HW-PLUG Hand Wheels – Angled-Spoke Rounded Design (Cast Iron, Chrome Plated), Matching Handle Plug, Inch CL-4-HW-PLUG Steel Chrome SIZE 4 CL-80-HWAR, CL-100-HWAR Inch
4 CL-5-HW-PLUG Hand Wheels – Angled-Spoke Rounded Design (Cast Iron, Chrome Plated), Matching Handle Plug, Inch CL-5-HW-PLUG Steel Chrome SIZE 5 CL-120-HWAR Inch
Part Number
Description
Base Part Number
Material
Finish
REPLACES HANDLE SIZE
FOR HAND WHEELS
Measurement
Product Description

High-quality, modern-design Hand Wheel. Beautiful chrome-plated finish with a polished rim. Available in six sizes, from 4" to 12" diameter. Hand wheels up through 8" diameter have three spokes; sizes 10" and larger have five spokes. Sizes 8" and larger have a wavy inside rim for better gripping.

These Hand Wheels are finish-bored to the standard shaft diameter for their size, and are also tapped for a Solid or Revolving Handle (order separately). See tables below for matching handles, or Related Products below for additional handle options. To use without a handle, order matching handle plug for a finished appearance.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane