1

Hand Knobs (Stainless Steel), Reamed, Inch

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Hand Knobs (Stainless Steel), Reamed, Inch
Part Number CL-255-HK-S
Material Stainless Steel
Product selection
Selector Part Number Description Base Part Number Material A DIA (Inch) B (Inch) C DIA (Inch) D (Inch) E DIA (Inch) F DIA DEPTH (Inch) G DIA (Inch) H (Inch) J (Inch) Measurement
1 CL-255-HK-S Hand Knobs (Stainless Steel), Reamed, Inch CL-255-HK-S Stainless Steel 2 1.02 .78 .34 5/16 11/16 1/8 3/16 .33 Inch
2 CL-265-HK-S Hand Knobs (Stainless Steel), Reamed, Inch CL-265-HK-S Stainless Steel 2 1.02 .78 .34 3/8 11/16 5/32 3/16 .33 Inch
3 CL-665-HK-S Hand Knobs (Stainless Steel), Reamed, Inch CL-665-HK-S Stainless Steel 3 1.50 1.14 .50 3/8 1 5/32 1/4 .47 Inch
4 CL-685-HK-S Hand Knobs (Stainless Steel), Reamed, Inch CL-685-HK-S Stainless Steel 3 1.50 1.14 .50 1/2 1 3/16 1/4 .47 Inch
Part Number
Description
Base Part Number
Material
A DIA (Inch)
B (Inch)
C DIA (Inch)
D (Inch)
E DIA (Inch)
F DIA DEPTH (Inch)
G DIA (Inch)
H (Inch)
J (Inch)
Measurement
Product Description

High-quality, stainless steel knob with a beautiful polished finish. Four-prong design provides a firm grip for applications requiring quick tightening and high torque. Choice of two knob sizes, each available blank, tapped, tapped through, or reamed. Available with tapped-hole sizes from 1/4-20 to 5/8-11 (M6 to M20 in metric) and reamed hole sizes from 1/4 to 3/4 (6mm to 20mm in metric). Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane