1

Hand Knobs (Cast Iron), Tapped Through, Metric

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Hand Knobs (Cast Iron), Tapped Through, Metric
Part Number CLM-8-HK-8
Material Cast Iron
Finish Zinc Plated
Product selection
Selector Part Number Description Base Part Number Material Finish D DIA (mm) A DIA (mm) B (mm) C (mm) H (mm) E THREAD THREAD PITCH (mm) Measurement
1 CLM-8-HK-8 Hand Knobs (Cast Iron), Tapped Through, Metric CLM-8-HK-8 Cast Iron Zinc Plated 29 14 8 8 22 M6 1 Metric
2 CLM-1-HK-2 Hand Knobs (Cast Iron), Tapped Through, Metric CLM-1-HK-2 Cast Iron Zinc Plated 44 19 13 10 29 M6 1 Metric
3 CLM-2-HK-2 Hand Knobs (Cast Iron), Tapped Through, Metric CLM-2-HK-2 Cast Iron Zinc Plated 44 19 13 10 29 M8 1.25 Metric
4 CLM-2-HK-4 Hand Knobs (Cast Iron), Tapped Through, Metric CLM-2-HK-4 Cast Iron Zinc Plated 54 25 16 11 35 M8 1.25 Metric
5 CLM-3-HK-4 Hand Knobs (Cast Iron), Tapped Through, Metric CLM-3-HK-4 Cast Iron Zinc Plated 54 25 16 11 35 M10 1.5 Metric
6 CLM-4-HK-4 Hand Knobs (Cast Iron), Tapped Through, Metric CLM-4-HK-4 Cast Iron Zinc Plated 54 25 16 11 35 M12 1.75 Metric
7 CLM-9-HK-9 Hand Knobs (Cast Iron), Tapped Through, Metric CLM-9-HK-9 Cast Iron Zinc Plated 64 29 25 13 42 M12 1.75 Metric
8 CLM-10-HK-10 Hand Knobs (Cast Iron), Tapped Through, Metric CLM-10-HK-10 Cast Iron Zinc Plated 64 29 25 13 42 M16 2 Metric
9 CLM-5-HK-6 Hand Knobs (Cast Iron), Tapped Through, Metric CLM-5-HK-6 Cast Iron Zinc Plated 70 35 19 13 38 M16 2 Metric
10 CLM-6-HK-6 Hand Knobs (Cast Iron), Tapped Through, Metric CLM-6-HK-6 Cast Iron Zinc Plated 70 35 19 13 38 M20 2.5 Metric
Part Number
Description
Base Part Number
Material
Finish
D DIA (mm)
A DIA (mm)
B (mm)
C (mm)
H (mm)
E THREAD
THREAD PITCH (mm)
Measurement
Product Description

Classic, easy-to-grip cast iron clamping knob. Four-prong design provides a firm grip for applications requiring quick tightening and high torque. Choice of five knob sizes, each available blank, tapped, tapped through, or reamed. Available with tapped-hole sizes from 1/4-20 to 3/4-10 (M6 to M20 in metric) and reamed hole sizes from 1/4 to 3/4 (6mm to 20mm in metric). Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane