1

Hand Knobs (Cast Iron), Blank

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Hand Knobs (Cast Iron), Blank
Part Number CL-85-HK-8
Material Cast Iron
Finish Zinc Plated
Product selection
Selector Part Number Description Base Part Number Material Finish D DIA A DIA B C H E Measurement
1 CL-85-HK-8 Hand Knobs (Cast Iron), Blank CL-85-HK-8 Cast Iron Zinc Plated 1-1/8 9/16 5/16 5/16 7/8 Universal
2 CL-25-HK-2 Hand Knobs (Cast Iron), Blank CL-25-HK-2 Cast Iron Zinc Plated 1-3/4 3/4 1/2 3/8 1-1/8 Universal
3 CL-45-HK-4 Hand Knobs (Cast Iron), Blank CL-45-HK-4 Cast Iron Zinc Plated 2-1/8 1 5/8 7/16 1-3/8 Universal
4 CL-105-HK-10 Hand Knobs (Cast Iron), Blank CL-105-HK-10 Cast Iron Zinc Plated 2-1/2 1-1/8 1 1/2 1-5/8 Universal
5 CL-65-HK-6 Hand Knobs (Cast Iron), Blank CL-65-HK-6 Cast Iron Zinc Plated 2-3/4 1-3/8 3/4 1/2 1-1/2 Universal
Part Number
Description
Base Part Number
Material
Finish
D DIA
A DIA
B
C
H
E
Measurement
Product Description

Classic, easy-to-grip cast iron clamping knob. Four-prong design provides a firm grip for applications requiring quick tightening and high torque. Choice of five knob sizes, each available blank, tapped, tapped through, or reamed. Available with tapped-hole sizes from 1/4-20 to 3/4-10 (M6 to M20 in metric) and reamed hole sizes from 1/4 to 3/4 (6mm to 20mm in metric). Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane