1

Hand Knobs (Aluminum), Tapped, Metric

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Hand Knobs (Aluminum), Tapped, Metric
Part Number CLM-80-HK-8A
Material Aluminum
Product selection
Selector Part Number Description Base Part Number Material D DIA (mm) A DIA (mm) B (mm) C (mm) H (mm) E THREAD THREAD PITCH (mm) E THREAD DEPTH (mm) Measurement
1 CLM-80-HK-8A Hand Knobs (Aluminum), Tapped, Metric CLM-80-HK-8A Aluminum 29 14 8 8 22 M6 1 13 Metric
2 CLM-10-HK-2A Hand Knobs (Aluminum), Tapped, Metric CLM-10-HK-2A Aluminum 44 19 13 10 29 M6 1 22 Metric
3 CLM-20-HK-2A Hand Knobs (Aluminum), Tapped, Metric CLM-20-HK-2A Aluminum 44 19 13 10 29 M8 1.25 22 Metric
4 CLM-20-HK-4A Hand Knobs (Aluminum), Tapped, Metric CLM-20-HK-4A Aluminum 54 25 16 11 35 M8 1.25 25 Metric
5 CLM-30-HK-4A Hand Knobs (Aluminum), Tapped, Metric CLM-30-HK-4A Aluminum 54 25 16 11 35 M10 1.5 25 Metric
6 CLM-40-HK-4A Hand Knobs (Aluminum), Tapped, Metric CLM-40-HK-4A Aluminum 54 25 16 11 35 M12 1.75 25 Metric
7 CLM-90-HK-9A Hand Knobs (Aluminum), Tapped, Metric CLM-90-HK-9A Aluminum 64 29 25 13 42 M12 1.75 32 Metric
8 CLM-100-HK-10A Hand Knobs (Aluminum), Tapped, Metric CLM-100-HK-10A Aluminum 64 29 25 13 42 M16 2 32 Metric
9 CLM-50-HK-6A Hand Knobs (Aluminum), Tapped, Metric CLM-50-HK-6A Aluminum 70 35 19 13 38 M16 2 29 Metric
10 CLM-60-HK-6A Hand Knobs (Aluminum), Tapped, Metric CLM-60-HK-6A Aluminum 70 35 19 13 38 M20 2.5 29 Metric
Part Number
Description
Base Part Number
Material
D DIA (mm)
A DIA (mm)
B (mm)
C (mm)
H (mm)
E THREAD
THREAD PITCH (mm)
E THREAD DEPTH (mm)
Measurement
Product Description

Classic, easy-to-grip aluminum clamping knob. Four-prong design provides a firm grip for applications requiring quick tightening and high torque. Choice of five knob sizes, each available blank, tapped, tapped through, or reamed. Available with tapped-hole sizes from 1/4-20 to 3/4-10 (M6 to M20 in metric) and reamed hole sizes from 1/4 to 3/4 (6mm to 20mm in metric). Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane