1

Four-Prong Knobs – Tapped (Phenolic), Metric

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Four-Prong Knobs – Tapped (Phenolic), Metric
Part Number CLM-6-PPK-1
Material Phenolic Plastic
Product selection
CAD Selector Part Number Description Base Part Number Material A (mm) B (mm) C DIA (mm) D (mm) E THREAD THREAD PITCH (mm) F THREAD DEPTH (mm) G (mm) Measurement
1 CLM-6-PPK-1 Four-Prong Knobs – Tapped (Phenolic), Metric CLM-6-PPK-1 Phenolic Plastic 32 22 16 10 M6 1 10 6 Metric
2 CLM-8-PPK-2 Four-Prong Knobs – Tapped (Phenolic), Metric CLM-8-PPK-2 Phenolic Plastic 44 25 21 13 M8 1.25 10 7 Metric
No CAD available 3 CLM-10-PPK-4 Four-Prong Knobs – Tapped (Phenolic), Metric CLM-10-PPK-4 Phenolic Plastic 57 29 25 14 M10 1.5 13 8 Metric
Part Number
Description
Base Part Number
Material
A (mm)
B (mm)
C DIA (mm)
D (mm)
E THREAD
THREAD PITCH (mm)
F THREAD DEPTH (mm)
G (mm)
Measurement
Product Description

Easy-grip phenolic knob. Four-prong design provides a firm grip for applications requiring quick tightening and high torque. Molded-in brass insert provides superior thread strength. Choice of three knob sizes, with tapped-hole sizes from #10-32 to 1/2-13 (M6 to M10 in metric). Non-standard thread sizes, reamed holes, or other lengths of molded-in studs are available in quantities of 500 and above. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane