Fixture Locating Pins, Round

Locators

Manufacturer Carr Lane
Description Fixture Locating Pins, Round
Part Number CL-MF40-4501
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish SIZE (Inch) HEAD DIA (Inch) SHANK DIA (Inch) Measurement
1 CL-MF40-4501 Fixture Locating Pins, Round CL-MF40-4501 Steel Black Oxide STANDARD .6250 .5000 Inch
2 CL-MF50-4501 Fixture Locating Pins, Round CL-MF50-4501 Steel Black Oxide HEAVY .6250 .6250 Inch
Part Number
Description
Base Part Number
Material
Finish
SIZE (Inch)
HEAD DIA (Inch)
SHANK DIA (Inch)
Measurement
Product Description

These round and diamond pins are used together to locate Quick-Change Tooling Plates or vises on a modular tooling plate or block. Use one round locating pin and one diamond locating pin for precise location without binding.
Available for Standard (1/2"), and Heavy (5/8") modular systems. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane