1

Finger Pins (Steel), Metric

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Finger Pins (Steel), Metric
Part Number CLM-5-FP
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish A THREAD THREAD PITCH (mm) B (mm) C (mm) D (mm) E (mm) G DIA (mm) Measurement
1 CLM-5-FP Finger Pins (Steel), Metric CLM-5-FP Steel Black Oxide M5 .8 6 19 6 3 6 Metric
2 CLM-5-FP-NOTHREAD Finger Pins (Steel), Without Thread, Metric CLM-5-FP Without Thread Steel Black Oxide M5 .8 6 19 6 3 6 Metric
3 CLM-8-FP Finger Pins (Steel), Metric CLM-8-FP Steel Black Oxide M8 1.25 10 32 8 4 10 Metric
4 CLM-8-FP-NOTHREAD Finger Pins (Steel), Without Thread, Metric CLM-8-FP Without Thread Steel Black Oxide M8 1.25 10 32 8 4 10 Metric
Part Number
Description
Base Part Number
Option
Material
Finish
A THREAD
THREAD PITCH (mm)
B (mm)
C (mm)
D (mm)
E (mm)
G DIA (mm)
Measurement
Product Description

Miniature solid finger handle with a black finish. Hex flats for easy installation. Choice of two handle sizes, each with a choice of inch or metric threads. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane