1

Diamond Locating Pins (Lockscrew Type), Metric

Locators

Manufacturer Carr Lane
Description Diamond Locating Pins (Lockscrew Type), Metric
Part Number CL-5-DLT-.2347
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish B SHANK DIA A DIA NOMINAL (mm) A DIA ACTUAL (mm) C (mm) D (mm) E DIA (mm) F (mm) G (mm) Measurement
1 CL-5-DLT-.2347 Diamond Locating Pins (Lockscrew Type), Metric CL-5-DLT-.2347 Steel Black Oxide 5/16" 6 5.961 30 11 16 2.4 13 Metric
2 CL-5-DLT-.2357 Diamond Locating Pins (Lockscrew Type), Metric CL-5-DLT-.2357 Steel Black Oxide 5/16" 6 5.987 30 11 16 2.4 13 Metric
3 CL-8-DLT-.3130 Diamond Locating Pins (Lockscrew Type), Metric CL-8-DLT-.3130 Steel Black Oxide 1/2" 8 7.950 38 12.5 22 3.2 16.5 Metric
4 CL-8-DLT-.3140 Diamond Locating Pins (Lockscrew Type), Metric CL-8-DLT-.3140 Steel Black Oxide 1/2" 8 7.976 38 12.5 22 3.2 16.5 Metric
5 CL-8-DLT-.3917 Diamond Locating Pins (Lockscrew Type), Metric CL-8-DLT-.3917 Steel Black Oxide 1/2" 10 9.949 38 12.5 22 3.2 16.5 Metric
6 CL-8-DLT-.3927 Diamond Locating Pins (Lockscrew Type), Metric CL-8-DLT-.3927 Steel Black Oxide 1/2" 10 9.974 38 12.5 22 3.2 16.5 Metric
7 CL-8-DLT-.4704 Diamond Locating Pins (Lockscrew Type), Metric CL-8-DLT-.4704 Steel Black Oxide 1/2" 12 11.948 38 12.5 22 3.2 16.5 Metric
8 CL-8-DLT-.4714 Diamond Locating Pins (Lockscrew Type), Metric CL-8-DLT-.4714 Steel Black Oxide 1/2" 12 11.974 38 12.5 22 3.2 16.5 Metric
9 CL-12-DLT-.5492 Diamond Locating Pins (Lockscrew Type), Metric CL-12-DLT-.5492 Steel Black Oxide 3/4" 14 13.950 49 17.5 28.5 4.8 19.5 Metric
10 CL-12-DLT-.5502 Diamond Locating Pins (Lockscrew Type), Metric CL-12-DLT-.5502 Steel Black Oxide 3/4" 14 13.975 49 17.5 28.5 4.8 19.5 Metric
11 CL-12-DLT-.6279 Diamond Locating Pins (Lockscrew Type), Metric CL-12-DLT-.6279 Steel Black Oxide 3/4" 16 15.949 49 17.5 28.5 4.8 19.5 Metric
12 CL-12-DLT-.6289 Diamond Locating Pins (Lockscrew Type), Metric CL-12-DLT-.6289 Steel Black Oxide 3/4" 16 15.974 49 17.5 28.5 4.8 19.5 Metric
13 CL-12-DLT-.7067 Diamond Locating Pins (Lockscrew Type), Metric CL-12-DLT-.7067 Steel Black Oxide 3/4" 18 17.950 49 17.5 28.5 4.8 19.5 Metric
14 CL-12-DLT-.7077 Diamond Locating Pins (Lockscrew Type), Metric CL-12-DLT-.7077 Steel Black Oxide 3/4" 18 17.976 49 17.5 28.5 4.8 19.5 Metric
15 CL-16-DLT-.7854 Diamond Locating Pins (Lockscrew Type), Metric CL-16-DLT-.7854 Steel Black Oxide 1" 20 19.949 66.5 25.5 38 7 24 Metric
16 CL-16-DLT-.7864 Diamond Locating Pins (Lockscrew Type), Metric CL-16-DLT-.7864 Steel Black Oxide 1" 20 19.974 66.5 25.5 38 7 24 Metric
Part Number
Description
Base Part Number
Material
Finish
B SHANK DIA
A DIA NOMINAL (mm)
A DIA ACTUAL (mm)
C (mm)
D (mm)
E DIA (mm)
F (mm)
G (mm)
Measurement
Product Description

These precision locating pins are especially useful for workpiece location because of the wide selection of head diameters available to fit machined holes in the part. In addition to standard diameters, these pins are also quickly made to order in any special head diameter from .1150" to 1.0400" in .0001" increments. One Round Locating Pin and one Diamond Locating Pin are often used together to locate from two holes without binding, because the Diamond Locating Pin is relieved to locate in only 1 axis. The type shown here, with a slip-fit shank and lockscrew slot, is designed for renewable installation.

Round & Diamond Locating Pins are available in four standard shank diameters, each with a range of standard head diameters in 1/32" increments (2mm increments in metric), each available in either standard or undersize fit. Head and shank diameters are concentric to within .0005" TIR. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane