1

Construction Balls – Shoulder Type (1/4" Ball), Stainless Steel (Inch)

Locators

Manufacturer Carr Lane
Description Construction Balls – Shoulder Type (1/4" Ball), Steel, Inch
Part Number CL-0-SCB-S
Material Stainless Steel
Product selection
Selector Part Number Description Base Part Number Material BALL DIA NOMINAL (Inch) BALL DIA ACTUAL (Inch) A DIA NOMINAL (Inch) A DIA ACTUAL (Inch) B (Inch) C (Inch) D (Inch) E DIA (Inch) F (Inch) STYLE Measurement
1 CL-0-SCB-S Construction Balls – Shoulder Type (1/4" Ball), Steel, Inch CL-0-SCB-S Stainless Steel 1/4 .2502 / .2498 1/8 .1250 / .1246 .56 .25 .2000 1 Inch
Part Number
Description
Base Part Number
Material
BALL DIA NOMINAL (Inch)
BALL DIA ACTUAL (Inch)
A DIA NOMINAL (Inch)
A DIA ACTUAL (Inch)
B (Inch)
C (Inch)
D (Inch)
E DIA (Inch)
F (Inch)
STYLE
Measurement
Product Description

Now also available in stainless steel! Precision tooling ball used as a reference point for critical inspection, layout, and machining operations. Shoulder type has a precision height-reference shoulder to locate the ball in three dimensions. Concentricity between ball and shank is .0002" TIR. Construction Balls are available with 1/4, 3/8, 1/2, and 3/4" ball sizes (6 and 12mm in metric). The 1/4" ball size is shown here, in steel and stainless steel. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane