1

Construction-Ball Covers

Locators

Manufacturer Carr Lane
Description Construction-Ball Covers, Inch
Part Number CL-2-COVER
Material Steel
Product selection
Selector Part Number Description Base Part Number Material A (Inch) B (Inch) Measurement
1 CL-2-COVER Construction-Ball Covers, Inch CL-2-COVER Steel 1-7/8 1-1/2 Inch
Part Number
Description
Base Part Number
Material
A (Inch)
B (Inch)
Measurement
Product Description

Sturdy die-cast zinc cover to protect Construction Balls from damage or misadjustment after setting. Can be mounted on our standard Construction-Ball Pad, or directly on the jig or fixture. Two holes allow attaching the cover with #10 screws. One size fits all Construction Balls. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane