1

Bar-Lok Quick-Acting Screw Clamps (Sliding Bar Handle), Screw Clamp with Small Foot, Inch

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Bar-Lok Quick-Acting Screw Clamps (Sliding Bar Handle), Screw Clamp with Small Foot, Inch
Part Number CL-14-BLTA
Material Steel
Finish Zinc Plated
Product selection
Selector Part Number Description Base Part Number Material Finish A (Inch) B (Inch) C (Inch) F THREAD G (Inch) H (Inch) K DIA (Inch) M (Inch) R (Inch) S DIA (Inch) Measurement
1 CL-14-BLTA Bar-Lok Quick-Acting Screw Clamps (Sliding Bar Handle), Screw Clamp with Small Foot, Inch CL-14-BLTA Steel Zinc Plated 3/8 4 1-9/16 3/4-10 1-3/8 1/8 .390 .187 2-15/16 1/4 Inch
2 CL-15-BLTA Bar-Lok Quick-Acting Screw Clamps (Sliding Bar Handle), Screw Clamp with Small Foot, Inch CL-15-BLTA Steel Zinc Plated 3/8 5 2-9/16 3/4-10 1-3/8 1/8 .390 .187 2-15/16 1/4 Inch
3 CL-16-BLTA Bar-Lok Quick-Acting Screw Clamps (Sliding Bar Handle), Screw Clamp with Small Foot, Inch CL-16-BLTA Steel Zinc Plated 3/8 6 3-9/16 3/4-10 1-3/8 1/8 .390 .187 2-15/16 1/4 Inch
4 CL-25-BLTA Bar-Lok Quick-Acting Screw Clamps (Sliding Bar Handle), Screw Clamp with Small Foot, Inch CL-25-BLTA Steel Zinc Plated 1/2 5 2-3/16 7/8-9 1-11/16 1/16 .500 .218 3-5/16 5/16 Inch
5 CL-26-BLTA Bar-Lok Quick-Acting Screw Clamps (Sliding Bar Handle), Screw Clamp with Small Foot, Inch CL-26-BLTA Steel Zinc Plated 1/2 6 3-3/16 7/8-9 1-11/16 1/16 .500 .218 3-5/16 5/16 Inch
6 CL-28-BLTA Bar-Lok Quick-Acting Screw Clamps (Sliding Bar Handle), Screw Clamp with Small Foot, Inch CL-28-BLTA Steel Zinc Plated 1/2 8 5-3/16 7/8-9 1-11/16 1/16 .500 .218 3-5/16 5/16 Inch
7 CL-210-BLTA Bar-Lok Quick-Acting Screw Clamps (Sliding Bar Handle), Screw Clamp with Small Foot, Inch CL-210-BLTA Steel Zinc Plated 1/2 10 7-3/16 7/8-9 1-11/16 1/16 .500 .218 3-5/16 5/16 Inch
8 CL-212-BLTA Bar-Lok Quick-Acting Screw Clamps (Sliding Bar Handle), Screw Clamp with Small Foot, Inch CL-212-BLTA Steel Zinc Plated 1/2 12 9-3/16 7/8-9 1-11/16 1/16 .500 .218 3-5/16 5/16 Inch
9 CL-35-BLTA Bar-Lok Quick-Acting Screw Clamps (Sliding Bar Handle), Screw Clamp with Small Foot, Inch CL-35-BLTA Steel Zinc Plated 5/8 5 2-3/16 1-1/8"-7 1-11/16 1/16 .500 .218 3-1/4 5/16 Inch
10 CL-36-BLTA Bar-Lok Quick-Acting Screw Clamps (Sliding Bar Handle), Screw Clamp with Small Foot, Inch CL-36-BLTA Steel Zinc Plated 5/8 6 3-3/16 1-1/8"-7 1-11/16 1/16 .500 .218 3-1/4 5/16 Inch
11 CL-38-BLTA Bar-Lok Quick-Acting Screw Clamps (Sliding Bar Handle), Screw Clamp with Small Foot, Inch CL-38-BLTA Steel Zinc Plated 5/8 8 5-3/16 1-1/8"-7 1-11/16 1/16 .500 .218 3-1/4 5/16 Inch
12 CL-310-BLTA Bar-Lok Quick-Acting Screw Clamps (Sliding Bar Handle), Screw Clamp with Small Foot, Inch CL-310-BLTA Steel Zinc Plated 5/8 10 7-3/16 1-1/8"-7 1-11/16 1/16 .500 .218 3-1/4 5/16 Inch
13 CL-312-BLTA Bar-Lok Quick-Acting Screw Clamps (Sliding Bar Handle), Screw Clamp with Small Foot, Inch CL-312-BLTA Steel Zinc Plated 5/8 12 9-3/16 1-1/8"-7 1-11/16 1/16 .500 .218 3-1/4 5/16 Inch
Part Number
Description
Base Part Number
Material
Finish
A (Inch)
B (Inch)
C (Inch)
F THREAD
G (Inch)
H (Inch)
K DIA (Inch)
M (Inch)
R (Inch)
S DIA (Inch)
Measurement
Product Description

Definitely the strongest quick-acting screw clamp available. The patented grooved-bar design works smoothly and positively -- just slide the bar forward to contact the workpiece, then turn clockwise to apply force. To unclamp, turn counterclockwise and slide the bar back. As strong as a standard screw clamp, but much faster. Four-prong knob provides a firm grip for applications requiring quick tightening and high torque. Available in 3/8", 1/2", and 5/8" bar sizes, each in a choice of several lengths. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane