1

Bar-Lok Quick-Acting Screw Clamps (Knob Handle), Screw Clamp with Extra-Large Foot, Inch

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Bar-Lok Quick-Acting Screw Clamps (Knob Handle), Screw Clamp with Extra-Large Foot, Inch
Part Number CL-14-BLKE
Material Steel
Finish Zinc Plated
Product selection
Selector Part Number Description Base Part Number Material Finish A (Inch) C (Inch) D (Inch) F THREAD G (Inch) H (Inch) L DIA (Inch) M (Inch) N (Inch) P (Inch) Measurement
1 CL-14-BLKE Bar-Lok Quick-Acting Screw Clamps (Knob Handle), Screw Clamp with Extra-Large Foot, Inch CL-14-BLKE Steel Zinc Plated 3/8 1-5/16 4-11/16 3/4-10 1-3/8 1/8 1.50 .187 1-3/8 2-1/8 Inch
2 CL-15-BLKE Bar-Lok Quick-Acting Screw Clamps (Knob Handle), Screw Clamp with Extra-Large Foot, Inch CL-15-BLKE Steel Zinc Plated 3/8 2-5/16 5-11/16 3/4-10 1-3/8 1/8 1.50 .187 1-3/8 2-1/8 Inch
3 CL-16-BLKE Bar-Lok Quick-Acting Screw Clamps (Knob Handle), Screw Clamp with Extra-Large Foot, Inch CL-16-BLKE Steel Zinc Plated 3/8 3-5/16 6-11/16 3/4-10 1-3/8 1/8 1.50 .187 1-3/8 2-1/8 Inch
4 CL-25-BLKE Bar-Lok Quick-Acting Screw Clamps (Knob Handle), Screw Clamp with Extra-Large Foot, Inch CL-25-BLKE Steel Zinc Plated 1/2 1-5/8 5-3/8 7/8-9 1-11/16 1/16 2.00 .218 1-1/2 2-3/4 Inch
5 CL-26-BLKE Bar-Lok Quick-Acting Screw Clamps (Knob Handle), Screw Clamp with Extra-Large Foot, Inch CL-26-BLKE Steel Zinc Plated 1/2 2-5/8 6-3/8 7/8-9 1-11/16 1/16 2.00 .218 1-1/2 2-3/4 Inch
6 CL-28-BLKE Bar-Lok Quick-Acting Screw Clamps (Knob Handle), Screw Clamp with Extra-Large Foot, Inch CL-28-BLKE Steel Zinc Plated 1/2 4-5/8 8-3/8 7/8-9 1-11/16 1/16 2.00 .218 1-1/2 2-3/4 Inch
7 CL-210-BLKE Bar-Lok Quick-Acting Screw Clamps (Knob Handle), Screw Clamp with Extra-Large Foot, Inch CL-210-BLKE Steel Zinc Plated 1/2 6-5/8 10-3/8 7/8-9 1-11/16 1/16 2.00 .218 1-1/2 2-3/4 Inch
8 CL-212-BLKE Bar-Lok Quick-Acting Screw Clamps (Knob Handle), Screw Clamp with Extra-Large Foot, Inch CL-212-BLKE Steel Zinc Plated 1/2 8-5/8 12-3/8 7/8-9 1-11/16 1/16 2.00 .218 1-1/2 2-3/4 Inch
9 CL-35-BLKE Bar-Lok Quick-Acting Screw Clamps (Knob Handle), Screw Clamp with Extra-Large Foot, Inch CL-35-BLKE Steel Zinc Plated 5/8 1-5/8 5-3/8 1-1/8"-7 1-11/16 1/16 2.00 .218 1-1/2 2-3/4 Inch
10 CL-36-BLKE Bar-Lok Quick-Acting Screw Clamps (Knob Handle), Screw Clamp with Extra-Large Foot, Inch CL-36-BLKE Steel Zinc Plated 5/8 2-5/8 6-3/8 1-1/8"-7 1-11/16 1/16 2.00 .218 1-1/2 2-3/4 Inch
11 CL-38-BLKE Bar-Lok Quick-Acting Screw Clamps (Knob Handle), Screw Clamp with Extra-Large Foot, Inch CL-38-BLKE Steel Zinc Plated 5/8 4-5/8 8-3/8 1-1/8"-7 1-11/16 1/16 2.00 .218 1-1/2 2-3/4 Inch
12 CL-310-BLKE Bar-Lok Quick-Acting Screw Clamps (Knob Handle), Screw Clamp with Extra-Large Foot, Inch CL-310-BLKE Steel Zinc Plated 5/8 6-5/8 10-3/8 1-1/8"-7 1-11/16 1/16 2.00 .218 1-1/2 2-3/4 Inch
13 CL-312-BLKE Bar-Lok Quick-Acting Screw Clamps (Knob Handle), Screw Clamp with Extra-Large Foot, Inch CL-312-BLKE Steel Zinc Plated 5/8 8-5/8 12-3/8 1-1/8"-7 1-11/16 1/16 2.00 .218 1-1/2 2-3/4 Inch
Part Number
Description
Base Part Number
Material
Finish
A (Inch)
C (Inch)
D (Inch)
F THREAD
G (Inch)
H (Inch)
L DIA (Inch)
M (Inch)
N (Inch)
P (Inch)
Measurement
Product Description

Definitely the strongest quick-acting screw clamp available. The patented grooved-bar design works smoothly and positively -- just slide the bar forward to contact the workpiece, then turn clockwise to apply force. To unclamp, turn counterclockwise and slide the bar back. As strong as a standard screw clamp, but much faster. Four-prong knob provides a firm grip for applications requiring quick tightening and high torque. Available in 3/8", 1/2", and 5/8" bar sizes, each in a choice of several lengths. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane