1

Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Metric

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Metric
Part Number CLM-850-BHSB
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish A THREAD THREAD PITCH (mm) B LENGTH (mm) Measurement
1 CLM-850-BHSB Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Metric CLM-850-BHSB Steel Black Oxide M8 1.25 50 Metric
2 CLM-850-BHSB-NOTHREAD Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Without Thread, Metric CLM-850-BHSB Without Thread Steel Black Oxide M8 1.25 50 Metric
3 CLM-875-BHSB Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Metric CLM-875-BHSB Steel Black Oxide M8 1.25 75 Metric
4 CLM-875-BHSB-NOTHREAD Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Without Thread, Metric CLM-875-BHSB Without Thread Steel Black Oxide M8 1.25 75 Metric
5 CLM-1050-BHSB Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Metric CLM-1050-BHSB Steel Black Oxide M10 1.5 50 Metric
6 CLM-1050-BHSB-NOTHREAD Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Without Thread, Metric CLM-1050-BHSB Without Thread Steel Black Oxide M10 1.5 50 Metric
7 CLM-10100-BHSB Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Metric CLM-10100-BHSB Steel Black Oxide M10 1.5 100 Metric
8 CLM-10100-BHSB-NOTHREAD Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Without Thread, Metric CLM-10100-BHSB Without Thread Steel Black Oxide M10 1.5 100 Metric
9 CLM-1250-BHSB Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Metric CLM-1250-BHSB Steel Black Oxide M12 1.75 50 Metric
10 CLM-1250-BHSB-NOTHREAD Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Without Thread, Metric CLM-1250-BHSB Without Thread Steel Black Oxide M12 1.75 50 Metric
11 CLM-12100-BHSB Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Metric CLM-12100-BHSB Steel Black Oxide M12 1.75 100 Metric
12 CLM-12100-BHSB-NOTHREAD Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Without Thread, Metric CLM-12100-BHSB Without Thread Steel Black Oxide M12 1.75 100 Metric
13 CLM-1670-BHSB Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Metric CLM-1670-BHSB Steel Black Oxide M16 2 70 Metric
14 CLM-1670-BHSB-NOTHREAD Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Without Thread, Metric CLM-1670-BHSB Without Thread Steel Black Oxide M16 2 70 Metric
15 CLM-16110-BHSB Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Metric CLM-16110-BHSB Steel Black Oxide M16 2 110 Metric
16 CLM-16110-BHSB-NOTHREAD Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Without Thread, Metric CLM-16110-BHSB Without Thread Steel Black Oxide M16 2 110 Metric
Part Number
Description
Base Part Number
Option
Material
Finish
A THREAD
THREAD PITCH (mm)
B LENGTH (mm)
Measurement
Product Description

Heavy-duty screw clamp with a sliding bar handle for excellent leverage. The sliding bar can be moved to any position for convenient tightening, and is held in place by light spring force. These screw clamps accept all standard types of swivel feet. Available in body-thread sizes from 5/16-18 to 5/8-11 (M8 to M16 in metric), each in a choice of several lengths. Available in steel or stainless steel. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane