1

Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Inch

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Inch
Part Number CL-520-BHSB
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish A THREAD B LENGTH (Inch) Measurement
1 CL-520-BHSB Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Inch CL-520-BHSB Steel Black Oxide 5/16-18 2 Inch
2 CL-520-BHSB-NOTHREAD Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Without Thread, Inch CL-520-BHSB Without Thread Steel Black Oxide 5/16-18 2 Inch
3 CL-530-BHSB Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Inch CL-530-BHSB Steel Black Oxide 5/16-18 3 Inch
4 CL-530-BHSB-NOTHREAD Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Without Thread, Inch CL-530-BHSB Without Thread Steel Black Oxide 5/16-18 3 Inch
5 CL-620-BHSB Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Inch CL-620-BHSB Steel Black Oxide 3/8-16 2 Inch
6 CL-620-BHSB-NOTHREAD Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Without Thread, Inch CL-620-BHSB Without Thread Steel Black Oxide 3/8-16 2 Inch
7 CL-630-BHSB Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Inch CL-630-BHSB Steel Black Oxide 3/8-16 3 Inch
8 CL-630-BHSB-NOTHREAD Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Without Thread, Inch CL-630-BHSB Without Thread Steel Black Oxide 3/8-16 3 Inch
9 CL-640-BHSB Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Inch CL-640-BHSB Steel Black Oxide 3/8-16 4 Inch
10 CL-640-BHSB-NOTHREAD Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Without Thread, Inch CL-640-BHSB Without Thread Steel Black Oxide 3/8-16 4 Inch
11 CL-820-BHSB Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Inch CL-820-BHSB Steel Black Oxide 1/2-13 2 Inch
12 CL-820-BHSB-NOTHREAD Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Without Thread, Inch CL-820-BHSB Without Thread Steel Black Oxide 1/2-13 2 Inch
13 CL-830-BHSB Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Inch CL-830-BHSB Steel Black Oxide 1/2-13 3 Inch
14 CL-830-BHSB-NOTHREAD Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Without Thread, Inch CL-830-BHSB Without Thread Steel Black Oxide 1/2-13 3 Inch
15 CL-840-BHSB Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Inch CL-840-BHSB Steel Black Oxide 1/2-13 4 Inch
16 CL-840-BHSB-NOTHREAD Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Without Thread, Inch CL-840-BHSB Without Thread Steel Black Oxide 1/2-13 4 Inch
17 CL-1030-BHSB Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Inch CL-1030-BHSB Steel Black Oxide 5/8-11 3 Inch
18 CL-1030-BHSB-NOTHREAD Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Without Thread, Inch CL-1030-BHSB Without Thread Steel Black Oxide 5/8-11 3 Inch
19 CL-1040-BHSB Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Inch CL-1040-BHSB Steel Black Oxide 5/8-11 4 Inch
20 CL-1040-BHSB-NOTHREAD Bar-Handle Screw Clamps, Screw Clamp with Type B Large Foot – Steel, Without Thread, Inch CL-1040-BHSB Without Thread Steel Black Oxide 5/8-11 4 Inch
Part Number
Description
Base Part Number
Option
Material
Finish
A THREAD
B LENGTH (Inch)
Measurement
Product Description

Heavy-duty screw clamp with a sliding bar handle for excellent leverage. The sliding bar can be moved to any position for convenient tightening, and is held in place by light spring force. These screw clamps accept all standard types of swivel feet. Available in body-thread sizes from 5/16-18 to 5/8-11 (M8 to M16 in metric), each in a choice of several lengths. Available in steel or stainless steel. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane