1

Adjustable Locking Hubs -Thermoplastic, Two Square Ends (Inline Version for 220° Adjustment), Inch

Jig & Fixture Bases

Manufacturer Carr Lane
Description Adjustable Locking Hubs - Thermoplastic, Two Square Ends (Inline Version for 220° Adjustment), Inch
Part Number CL-40-ALH-B
Material Thermoplastic
TOTAL ADJUSTMENT RANGE 220°
Product selection
Selector Part Number Description Base Part Number Material TOTAL ADJUSTMENT RANGE ADJUSTMENT INCREMENTS ALLOWABLE TORQUE (ft-lbs) Measurement
1 CL-40-ALH-B Adjustable Locking Hubs - Thermoplastic, Two Square Ends (Inline Version for 220° Adjustment), Inch CL-40-ALH-B Thermoplastic 220° 10° 33 Inch
Part Number
Description
Base Part Number
Material
TOTAL ADJUSTMENT RANGE
ADJUSTMENT INCREMENTS
ALLOWABLE TORQUE (ft-lbs)
Measurement
Product Description

Inline Version for 220° Adjustment

Economical-yet-rugged locking hub made of tough black thermoplastic. Adjustable Locking Hubs are rotary bearings that provide positive locking at any 10° increment. Once locked, the hub becomes an absolutely rigid joint, able to withstand considerable torque. The thermoplastic type shown here, with two square ends, can resist 33 ft-lbs of torque, with a 5:1 safety factor. Applications include adjustable fixtures, rotating fixtures, trunnion mounting, adjustable handles, foldable handles, adjustable part trays, adjustable shelves, adjustable racks, adjustable and/or fold-away work surfaces, positive positioning of lighting or nozzles, and collapsible structures. Patent numbers 5,586,363 and 5,689,999. Other patents pending. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane