Switch, ST Series, Sealed Toggle Switch, STL151-53

 
Manufacturer Carling Technologies
Description Switch, ST Series, Sealed Toggle Switch, STL151-53
Part Number STL151-53
Category 2
Actuator Type .561 Sealed Metal Bat Toggle
Agency Approvals UL, CUL
Amp Rating 10A, 15A
Basic Circuit Function (On)-Off-(On)
Horse Power not HP rated
Illumination Non-illuminated
Mounting .385 Bushing
Number of Poles 1
Switch Type Full-Sized, Sealed
Termination .250 Quick Connect Tabs
Volts 250VAC,125VAC
Group Switch
Product Type Sealed Toggle Switch
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Carling Technologies

Carling Technologies

Carling Technologies is a global manufacturer of Hydraulic Magnetic and Thermal Circuit Breakers, Electrical Switches and Assemblies, and Advanced Systems, including Power Distribution Units, Electronic Controls, and many Custom Design Solutions.

Google Map