1

Caps - Class 3000 - Forged steel SW fittings - Inch table

Standard ASME B 16.11 - 2005
Description Cap, Class 3000, Forged steel SW fittings, dn = 1/8 ''
Part number ASME B 16.11 - FSWF-IT-CA-C3000 - NPS 1/8
Product selection
Selector Nominal pipe size B min (inch) C (inch) J min (inch) K min (inch)
1 1/8 0.42 0.125 0.38 0.19
2 1/4 0.555 0.149 0.38 0.19
3 3/8 0.69 0.158 0.38 0.19
4 1/2 0.855 0.184 0.38 0.25
5 3/4 1.065 0.193 0.5 0.25
6 1 1.33 0.224 0.5 0.38
7 1 1/4 1.675 0.239 0.5 0.38
8 1 1/2 1.914 0.25 0.5 0.44
9 2 2.406 0.273 0.62 0.5
10 2 1/2 2.906 0.345 0.62 0.62
11 3 3.535 0.375 0.62 0.75
12 4 4.545 0.421 0.75 0.88
Nominal pipe size
B min (inch)
C (inch)
J min (inch)
K min (inch)