4

Wide Opening Parallel Gripper Series CGL Magnetic Sizes 10-16-20-25-32

Manufacturer CAMOZZI
Description Wide Opening Parallel Gripper Series CGL Magnetic Sizes, CGL-1020
Part number CGL-1020
Mass 300 g
Product selection
Selector MOD Fonction A (mm) B (mm) C (mm) D (mm) L (mm) M (mm) N (mm) Mass (g)
1 CGL-1020 Double-acting, parallel type 52 36 30 30 100 (80) 76 56 300
2 CGL-1630 Double-acting, parallel type 60 45 26 26 128 (98) 98 68 560
3 CGL-2040 Double-acting, parallel type 71 58 40 40 157 (117) 119 79 1000
4 CGL-2550 Double-acting, parallel type 88 70 50 50 192 (142) 146 96 1720
5 CGL-3270 Double-acting, parallel type 110 86 69 69 240 (170) 188 118 2940
MOD
Fonction
A (mm)
B (mm)
C (mm)
D (mm)
L (mm)
M (mm)
N (mm)
Mass (g)
Contact the supplier
CAMOZZI Components for industrial automation and mechanics
Camozzi S.p.A.