2

Mod. B - Foot mount

Manufacturer CAMOZZI
Description Mod. B - Foot mount B-8-10
Part number B-8-10
Product selection
Selector MOD PHY Ø cyl. TR (mm) US (mm) AB (mm) C (mm) NH (mm) AO (mm) AU (mm) RX (mm) XA (mm) SA (mm) XS (mm)
1 B-8-10 8 - 10 25 35 4.5 2.5 16 4.5 10.5 10 72.5 67 54
2 B-12-16 12 32 42 5.5 3 20 6 13 13 82.5 71 64
3 B-12-16 16 32 42 5.5 3 20 6 13 13 91 82 68
4 B-20-25 20 40 54 6.6 4 25 8 16 20 108 100 80
5 B-20-25 25 40 54 6.6 4 25 8 16 20 113.5 101.5 85.5
MOD
PHY Ø cyl.
TR (mm)
US (mm)
AB (mm)
C (mm)
NH (mm)
AO (mm)
AU (mm)
RX (mm)
XA (mm)
SA (mm)
XS (mm)
Contact the supplier
CAMOZZI Components for industrial automation and mechanics
Camozzi S.p.A.