1

Fittings Mod. 1063

Manufacturer CAMOZZI
Description Fittings Mod. 1063 4-1/8
Part number 1063 4-1/8
Product selection
Selector MOD D (mm) B1 B I (mm) L (mm) R (mm) SW (mm) SW1 (mm)
1 1063 4-1/8 4 G1/8 1/8 19 29 18.5 13 12
2 1063 6-1/8 6 G1/8 1/8 19 29 18.5 13 12
3 1063 6-1/4 6 G1/4 1/8 19 30.5 20 17 12
4 1063 8-1/8 8 G1/8 1/4 23 33 20 14 14
5 1063 8-1/4 8 G1/4 1/4 23 34.5 21.5 17 14
MOD
D (mm)
B1
B
I (mm)
L (mm)
R (mm)
SW (mm)
SW1 (mm)
Contact the supplier
CAMOZZI Components for industrial automation and mechanics
Camozzi S.p.A.