1

Bellows suction pads (round) Series VTCL (1.5 folds) - Series VTCL (1.5 folds)

Manufacturer CAMOZZI
Description Bellows suction pads (round) Series VTCL (1.5 folds), VTCL-110, G1/8
Part number VTCL-110-G1/8
Product selection
Selector Serie Material Thread D1 (mm) DN (mm) DS (mm) G1 H (mm) LG1 (mm) SW1 (mm) Z (mm) SUCKER Nipple
1 VTCL-110 NBR G1/8 11 3.5 10.4 G1/8 M 22 7.5 14 4 VTCL-110* NPV-R-1/8-M
2 VTCL-110 NBR M5 11 2.5 10.4 M5M 21 5 7 4 VTCL-110* NPV-D-M5-M
3 VTCL-140 NBR G1/8 13 3.5 12.5 G1/8 M 22 7.5 14 5 VTCL-140* NPV-R-1/8-M
4 VTCL-140 NBR M5 13 2.5 12.5 M5M 21 4.5 7 5 VTCL-140* NPV-D-M5-M
5 VTCL-0160 NBR G1/8 16.5 3.5 15.6 G1/8 M 25 7.5 14 6 VTCL-0160* NPV-R-1/8-M
6 VTCL-0160 NBR M5 16.5 2.5 15.6 M5M 24 5 7 6 VTCL-0160* NPV-D-M5-M
7 VTCL-0200 NBR G1/8 18.3 3.5 18.1 G1/8 M 21.5 7.5 14 5 VTCL-0200* NPV-R-1/8-M
8 VTCL-0200 NBR M5 18.3 2.5 18.1 M5M 20.5 4.5 7 5 VTCL-0200* NPV-D-M5-M
9 VTCL-250 NBR G1/8 23.7 3.5 22.5 G1/8 M 29 7.5 14 12 VTCL-250* NPV-R-1/8-M
10 VTCL-330 NBR G1/4 33 4.4 30 G1/4 M 31 11 17 12 VTCL-330* NPV-S-1/4-M
11 VTCL-430 NBR G1/4 43 4.4 38 G1/4 M 32 11 17 10 VTCL-430* NPV-S-1/4-M
12 VTCL-530 NBR G1/4 53 4.4 50 G1/4 M 38 11 17 15 VTCL-530* NPV-S-1/4-M
Serie
Material
Thread
D1 (mm)
DN (mm)
DS (mm)
G1
H (mm)
LG1 (mm)
SW1 (mm)
Z (mm)
SUCKER
Nipple
Contact the supplier
CAMOZZI Components for industrial automation and mechanics
Camozzi S.p.A.