3

Basicd ejectors - Series VEB

Manufacturer CAMOZZI
Description Basicd ejectors VEB-05H
Part number VEB-05H
Product selection
Selector MOD B (mm) D (mm) G1 G2 G3 H (mm) L (mm) L1 (mm) SW1 (mm)
1 VEB-05H 10 9 M5 M5 M5 20 32 56 8
2 VEB-07H 16 13.6 G1/8 G1/8 G1/8 26 40 80 14
3 VEB-10H 16 13.6 G1/8 G1/8 G1/8 26 45 85 14
4 VEB-15H 22 20 G1/4 G1/4 G1/4 38 60 106 17
5 VEB-20H 26 20 G1/4 G1/4 G3/8 38 75 131 17
6 VEB-20L 26 20 G1/4 G1/4 G3/8 38 75 131 17
7 VEB-25H 32 27 G3/8 G1/2 G1/2 50 100 136 22
8 VEB-25L 32 27 G3/8 G1/2 G1/2 50 100 136 22
9 VEB-30H 42 31 G3/8 G1/2 G3/4 50 110 200 22
10 VEB-30L 42 31 G3/8 G1/2 G3/4 50 110 200 22
MOD
B (mm)
D (mm)
G1
G2
G3
H (mm)
L (mm)
L1 (mm)
SW1 (mm)
Contact the supplier
CAMOZZI Components for industrial automation and mechanics
Camozzi S.p.A.