3

Standard Model Release Head

Manufacturer Camloc Motion Control
Description M8 x 1 Standard Blocklift Release Head Type A
Part Number 203 200 454
Product selection
Selector Part Number Description Thread Size Type Supported Weight
1 203 200 454 M8 x 1 Standard Blocklift Release Head Type A M8x1 A ≤ 600 N
2 203 200 455 M10 x 1 Standard Blocklift Release Head Type A M10x1 A ≤ 600 N
3 203 200 447 M8 x 1 Standard Blocklift Release Head Type B M8x1 B ≤ 600 N
4 203 200 448 M10 x 1 Standard Blocklift Release Head Type B M10x1 B ≤ 600 N
Part Number
Description
Thread Size
Type
Supported Weight
Contact the supplier
Camloc Motion Control Gas springs & dampers manufacturer
Camloc Motion Control Ltd.