3

Light Release Head

Manufacturer Camloc Motion Control
Description M8 x 1 Light Release Head for Blocklift Type
Part Number 203 200 717
Product selection
Selector Part Number Description Thread Size Supported Weight
1 203 200 717 M8 x 1 Light Release Head for Blocklift Type M8x1 ≤ 800 N
2 203 200 718 M8 x 1 Light Release Head for Blocklift Type M8x1 ≤ 1000 N
3 203 200 719 M8 x 1 Light Release Head for Blocklift Type M8x1 ≤ 1200 N
4 203 200 720 M10 x 1 Light Release Head for Blocklift Type A M10x1 ≤ 800 N
5 203 200 721 M10 x 1 Light Release Head for Blocklift Type A M10x1 ≤ 1000 N
6 203 200 722 M10 x 1 Light Release Head for Blocklift Type A M10x1 ≤ 1200 N
7 203 200 723 M8 x 1 Light Release Head for Blocklift Type B M8x1 ≤ 800 N
8 203 200 724 M8 x 1 Light Release Head for Blocklift Type B M8x1 ≤ 1000 N
9 203 200 725 M8 x 1 Light Release Head for Blocklift Type B M8x1 ≤ 1200 N
10 203 200 726 M10 x 1 Light Release Head for Blocklift Type B M10x1 ≤ 800 N
11 203 200 727 M10 x 1 Light Release Head for Blocklift Type B M10x1 ≤ 1000 N
12 203 200 728 M10 x 1 Light Release Head for Blocklift Type B M10x1 ≤ 1200 N
Part Number
Description
Thread Size
Supported Weight
Contact the supplier
Camloc Motion Control Gas springs & dampers manufacturer
Camloc Motion Control Ltd.