1

Lever release systems, Ø 12,1 mm, Zinc - Form A

Manufacturer Camloc Motion Control
Description Lever release systems M10x1 12.1dia length 65, Zinc
Part Number 203 200 764
Product selection
Selector Part Number Description Thread Size Length Diameter
1 203 200 764 Lever release systems M10x1 12.1dia length 65, Zinc M10x1 65 12.1
2 203 200 765 Lever release systems M10x1 12.1dia length 105, Zinc M10x1 105 12.1
3 203 200 766 Lever release systems M10x1 12.1dia length 125, Zinc M10x1 125 12.1
4 203 200 767 Lever release systems M10x1 12.1dia length 165, Zinc M10x1 165 12.1
5 203 200 768 Lever release systems M10x1 12.1dia length 200, Zinc M10x1 200 12.1
6 203 200 769 Lever release systems M10x1 12.1dia length 250, Zinc M10x1 250 12.1
7 203 200 770 Lever release systems m14x1.5 12.1dia length 65, Zinc M14x1.5 65 12.1
8 203 200 771 Lever release systems m14x1.5 12.1dia length 105, Zinc M14x1.5 105 12.1
9 203 200 772 Lever release systems m14x1.5 12.1dia length 125, Zinc M14x1.5 125 12.1
10 203 200 773 Lever release systems m14x1.5 12.1dia length 165, Zinc M14x1.5 165 12.1
11 203 200 774 Lever release systems m14x1.5 12.1dia length 200, Zinc M14x1.5 200 12.1
12 203 200 775 Lever release systems m14x1.5 12.1dia length 250, Zinc M14x1.5 250 12.1
13 203 200 776 Lever release systems m14x1.5 14.1dia length 65, Zinc M14x1.5 65 14.1
14 203 200 777 Lever release systems m14x1.5 14.1dia length 105, Zinc M14x1.5 105 14.1
15 203 200 778 Lever release systems m14x1.5 14.1dia length 125, Zinc M14x1.5 125 14.1
16 203 200 779 Lever release systems m14x1.5 14.1dia length 165, Zinc M14x1.5 165 14.1
17 203 200 780 Lever release systems m14x1.5 14.1dia length 200, Zinc M14x1.5 200 14.1
18 203 200 781 Lever release systems m14x1.5 14.1dia length 250, Zinc M14x1.5 250 14.1
Part Number
Description
Thread Size
Length
Diameter
Contact the supplier
Camloc Motion Control Gas springs & dampers manufacturer
Camloc Motion Control Ltd.