Camloc Motion Control
By Camloc Motion Control


Vari-Lift™

Manufacturer Camloc Motion Control
Description 6-15 Stainless Vari-lift Valved Gas Spring - 100 stroke - 135 tube
Part Number SXV6PE100135PE
CAD models
Share

Product selection

Index Selector Part Number Description K Econoloc Size Range Stroke Length (mm) Tube Length (mm)
1 1 SWV6S6040070S6L 6-15 Vari-Lift Valved Gas Spring - 40 stroke - 70 Tube 6-15 Vari-Lift Valved Gas Spring - 40 stroke - 70 Tube 6-15 40 70
2 2 SWV6S6080125S6L 6-15 Vari-Lift Valved Gas Spring - 80 stroke - 125 Tube 6-15 Vari-Lift Valved Gas Spring - 80 stroke - 125 Tube 6-15 80 125
3 3 SWV6P1200235P1 6-15 Swift & Sure Vari-Lift valved gas spring - 200 stroke 235 tube 6-15 Swift & Sure Vari-Lift valved gas spring - 200 stroke 235 tube 6-15 200 235
4 4 SWV6P1100135P1R 6-15 Swift & Sure gas spring Vari-Lift valved - 100 stroke - 135 tube 6-15 Swift & Sure gas spring Vari-Lift valved - 100 stroke - 135 tube 6-15 100 135
5 5 SWV6P1150185P1R 6-15 Swift & Sure Vari-Lift valved gas spring - 150 stroke - 185 tube 6-15 Swift & Sure Vari-Lift valved gas spring - 150 stroke - 185 tube 6-15 150 185
6 6 SWV6P1060095P1 6-15 Vari-lift Valved Gas Spring - 60 stroke - 95 tube 6-15 Vari-lift Valved Gas Spring - 60 stroke - 95 tube 6-15 60 95
7 7 SXV6PE060095PE 6-15 Stainless Vari-lift Valved Gas Spring - 60 stroke - 95 tube 6-15 Stainless Vari-lift Valved Gas Spring - 60 stroke - 95 tube 6-15 60 95
8 8 SXV6PE100135PE 6-15 Stainless Vari-lift Valved Gas Spring - 100 stroke - 135 tube 6-15 Stainless Vari-lift Valved Gas Spring - 100 stroke - 135 tube 6-15 100 135
9 9 SXV6PE150185PE 6-15 Stainless Vari-lift Valved Gas Spring - 150 stroke - 185 tube 6-15 Stainless Vari-lift Valved Gas Spring - 150 stroke - 185 tube 6-15 150 185
10 10 SXV6PE200235PE 6-15 Stainless Vari-lift Valved Gas Spring - 200 stroke - 235 tube 6-15 Stainless Vari-lift Valved Gas Spring - 200 stroke - 235 tube 6-15 200 235
11 11 SWY8S8100145S8L 8-18 Vari-Lift Valved Gas Spring - 100 stroke - 145 Tube 8-18 Vari-Lift Valved Gas Spring - 100 stroke - 145 Tube 8-18 100 145
12 12 SWY8S8120165S8L 8-18 Vari-Lift Valved Gas Spring - 120 stroke - 165 Tube 8-18 Vari-Lift Valved Gas Spring - 120 stroke - 165 Tube 8-18 120 165
13 13 SWY8S8150195S8L 8-18 Vari-Lift Valved Gas Spring - 150 stroke - 195 Tube 8-18 Vari-Lift Valved Gas Spring - 150 stroke - 195 Tube 8-18 150 195
14 14 SWY8S8160205S8L 8-18 Vari-Lift Valved Gas Spring - 160 stroke - 205 Tube 8-18 Vari-Lift Valved Gas Spring - 160 stroke - 205 Tube 8-18 160 205
15 15 SWY8S8180225S8L 8-18 Vari-Lift Valved Gas Spring - 180 stroke - 225 Tube 8-18 Vari-Lift Valved Gas Spring - 180 stroke - 225 Tube 8-18 180 225
16 16 SWY8B2100159B2 8-18 Vari-lift Valved Gas Spring - 100 stroke - 159 tube 8-18 Vari-lift Valved Gas Spring - 100 stroke - 159 tube 8-18 100 159
17 17 SWY8B2150209B2 8-18 Vari-lift Valved Gas Spring - 150 stroke - 209 tube 8-18 Vari-lift Valved Gas Spring - 150 stroke - 209 tube 8-18 150 209
18 18 SWY8B2200259B2 8-18 Vari-lift Valved Gas Spring - 200 stroke - 259 tube 8-18 Vari-lift Valved Gas Spring - 200 stroke - 259 tube 8-18 200 259
19 19 SWY8B2250309B2 8-18 Vari-lift Valved Gas Spring - 250 stroke - 309 tube 8-18 Vari-lift Valved Gas Spring - 250 stroke - 309 tube 8-18 150 309
20 20 SXY8PV100159PV 8-18 Stainless Valved Vari-lift Gas Spring - 100 stroke - 159 tube 8-18 Stainless Valved Vari-lift Gas Spring - 100 stroke - 159 tube 8-18 100 159
21 21 SXY8PV15209PV 8-18 Stainless Vari-lift Valved Gas Spring - 150 stroke - 209 tube 8-18 Stainless Vari-lift Valved Gas Spring - 150 stroke - 209 tube 8-18 150 209
22 22 SXY8PV200259PV 8-18 Stainless Vari-lift Valved Gas Spring - 200 stroke - 259 tube 8-18 Stainless Vari-lift Valved Gas Spring - 200 stroke - 259 tube 8-18 200 259
23 23 SXY8PV250309PV 8-18 Stainless Vari-lift Valved Gas Spring - 250 stroke - 309 tube 8-18 Stainless Vari-lift Valved Gas Spring - 250 stroke - 309 tube 8-18 250 309
24 24 SXY8PV300359PV 8-18 Stainless Vari-lift Valved Gas Spring - 300 stroke - 359 tube 8-18 Stainless Vari-lift Valved Gas Spring - 300 stroke - 359 tube 8-18 300 359
25 25 SWV1S1100145S1L 10-23 Vari-Lift Valved Gas Spring - 100 stroke - 145 Tube 10-23 Vari-Lift Valved Gas Spring - 100 stroke - 145 Tube 10-23 100 145
26 26 SWV1S1150195S1L 10-23 Vari-Lift Valved Gas Spring - 150 stroke - 195 Tube 10-23 Vari-Lift Valved Gas Spring - 150 stroke - 195 Tube 10-23 150 195
27 27 SWV1S1200245S1L 10-23 Vari-Lift Valved Gas Spring - 200 stroke - 245 Tube 10-23 Vari-Lift Valved Gas Spring - 200 stroke - 245 Tube 10-23 200 245
28 28 SWV1S1300345S1L 10-23 Vari-Lift Valved Gas Spring - 300 stroke - 345 Tube 10-23 Vari-Lift Valved Gas Spring - 300 stroke - 345 Tube 10-23 300 345
29 29 SWV4S4400455S4L 10-23 Vari-Lift Valved Gas Spring - 400 stroke - 455 Tube 10-23 Vari-Lift Valved Gas Spring - 400 stroke - 455 Tube 10-23 400 455
30 30 SWV1B4100140B4 10-23 Vari-lift Valved Gas Spring - 100 stroke - 140 tube 10-23 Vari-lift Valved Gas Spring - 100 stroke - 140 tube 10-23 100 140
31 31 SWV1B4200240B4 10-23 Vari-lift Valved Gas Spring - 200 stroke - 240 tube 10-23 Vari-lift Valved Gas Spring - 200 stroke - 240 tube 10-23 200 240
32 32 SWV1B4250290B4 10-23 Vari-lift Valved Gas Spring - 250 stroke - 290 tube 10-23 Vari-lift Valved Gas Spring - 250 stroke - 290 tube 10-23 250 290
33 33 SWV1B4300340B4 10-23 Vari-lift Valved Gas Spring - 300 stroke - 340 tube 10-23 Vari-lift Valved Gas Spring - 300 stroke - 340 tube 10-23 300 340
34 34 SXY1G5100140G5 10-23 Stainless Vari-lift Valved Gas Spring - 100 stroke - 140 tube 10-23 Stainless Vari-lift Valved Gas Spring - 100 stroke - 140 tube 10-23 100 140
35 35 SXY1G5200240G5 10-23 Stainless Vari-lift Valved Gas Spring - 200 stroke - 240 tube 10-23 Stainless Vari-lift Valved Gas Spring - 200 stroke - 240 tube 10-23 200 240
36 36 SXY1G5250290G5 Stainless Vari-lift Valved Gas Spring - 250 stroke - 290 tube Stainless Vari-lift Valved Gas Spring - 250 stroke - 290 tube 10-23 250 290
37 37 SXY1G5300340G5 Stainless Vari-lift Valved Gas Spring - 300 stroke - 340 tube Stainless Vari-lift Valved Gas Spring - 300 stroke - 340 tube 10-23 300 340
38 38 SWV4B6200275B6 14-28 Vari-lift Valve Gas Spring - 200 stroke - 275 tube 14-28 Vari-lift Valve Gas Spring - 200 stroke - 275 tube 14-28 200 275
39 39 SWV4B6300375B6 14-28 Vari-lift Valved Gas Spring - 300 stroke - 375 tube 14-28 Vari-lift Valved Gas Spring - 300 stroke - 375 tube 14-28 300 375
40 40 SWV4B6400475B6 14-28 Vari-lift Valved Gas Spring - 400 stroke - 475 tube 14-28 Vari-lift Valved Gas Spring - 400 stroke - 475 tube 14-28 400 475
41 41 SWV4B6500575B6 14-28 Vari-lift Valved Gas Spring - 500 stroke - 575 tube 14-28 Vari-lift Valved Gas Spring - 500 stroke - 575 tube 14-28 500 575
42 42 SXV4G6200275G6 14-28 Stainless Vari-lift Valved Gas Spring - 200 stroke - 275 tube 14-28 Stainless Vari-lift Valved Gas Spring - 200 stroke - 275 tube 14-28 200 275
43 43 SXV4G6400475G6 14-28 Stainless Vari-lift Valved Gas Spring - 400 stroke - 475 tube 14-28 Stainless Vari-lift Valved Gas Spring - 400 stroke - 475 tube 14-28 400 475
44 44 SXV4G6500575G6 Stainless Vari-lift Valved Gas Spring - 500 stroke - 575 tube Stainless Vari-lift Valved Gas Spring - 500 stroke - 575 tube 14-28 500 575

Documentation

Contact the supplier

Camloc Motion Control

Camloc Motion Control

Gas springs & dampers manufacturer

Google Map