Swift & Sure

Manufacturer Camloc Motion Control
Description 10-23 Swift & Sure Fixed Force Gas Spring - 100 stroke - 145 Tube
Part Number SDA1S1100145S1L
Econoloc Size Range 10-23
Stroke Length (mm) 100
Product selection
Selector Part Number Description Econoloc Size Range Stroke Length (mm) Tube Length (mm) Thread Type (M)
1 SWF6S6060090S6L 6-15 Swift & Sure Fixed Force Gas Spring - 60 stroke - 90 Tube 6-15 60 90 M5 x 0.8
2 SWF6S6100130S6L 6-15 Swift & Sure Fixed Force Gas Spring - 100 stroke - 130 Tube 6-15 100 130 M5 x 0.8
3 SWF6S6150180S6L 6-15 Swift & Sure Fixed Force Gas Spring - 150 stroke - 180 Tube 6-15 150 180 M5 x 0.8
4 SWF6S6200230S6L 6-15 Swift & Sure Fixed Force Gas Spring - 200 stroke - 230 Tube 6-15 200 230 M5 x 0.8
5 SDA8S8100145S8L 8-18 Swift & Sure Fixed Force Gas Spring - 100 stroke - 145 Tube 8-18 100 145 M6 x 1.0
6 SDA8S8150195S8L 8-18 Swift & Sure Fixed Force Gas Spring - 150 stroke - 195 Tube 8-18 150 195 M6 x 1.0
7 SDA8S8200245S8L 8-18 Swift & Sure Fixed Force Gas Spring - 200 stroke - 245 Tube 8-18 200 245 M6 x 1.0
8 SDA8S8250295S8L 8-18 Swift & Sure Fixed Force Gas Spring - 250 stroke - 295 Tube 8-18 250 295 M6 x 1.0
9 SDA1S1100145S1L 10-23 Swift & Sure Fixed Force Gas Spring - 100 stroke - 145 Tube 10-23 100 145 M8 x 1.25
10 SDA1S1150195S1L 10-23 Swift & Sure Fixed Force Gas Spring - 150 stroke - 195 Tube 10-23 150 195 M8 x 1.25
11 SDA1S1200245S1L 10-23 Swift & Sure Fixed Force Gas Spring - 200 stroke - 245 Tube 10-23 200 245 M8 x 1.25
12 SDA1S1250295S1L 10-23 Swift & Sure Fixed Force Gas Spring - 250 stroke - 295 Tube 10-23 250 295 M8 x 1.25
13 SDA1S1300345S1L 10-23 Swift & Sure Fixed Force Gas Spring - 300 stroke - 345 Tube 10-23 300 345 M8 x 1.25
14 SWF4S4100155S4L 14-28 Swift & Sure Fixed Force Gas Spring - 100 stroke - 155 Tube 14-28 100 155 M10 x 1.25
15 SWF4S4200255S4L 14-28 Swift & Sure Fixed Force Gas Spring - 200 stroke - 255 Tube 14-28 200 255 M10 x 1.25
16 SWF4S4250305S4L 14-28 Swift & Sure Fixed Force Gas Spring - 250 stroke - 305 Tube 14-28 250 305 M10 x 1.25
Part Number
Description
Econoloc Size Range
Stroke Length (mm)
Tube Length (mm)
Thread Type (M)
Documentation
Contact the supplier
Camloc Motion Control Gas springs & dampers manufacturer
Camloc Motion Control Ltd.