Manufacturer Camloc Motion Control
Description 10-23 Econoloc Gas Spring - 300 stroke - 340 Tube
Part Number ECV1S1300340S1L
Product selection
Selector Part Number Description Econoloc Size Range Stroke Length (mm) Tube Length (mm) Thread Type (M)
1 ECY8B2100139B2 8-18 Econoloc Vari-lift Valved Gas Spring - 100 stroke (used with SWY8B100159B2 as a pair) 8-18 100 139 M6 x 1.0
2 ECY8B2150189B2 8-18 Econoloc Vari-lift Valved Gas Spring - 150 stroke (used with SWY8B2150209B2 as a pair) 8-18 150 189 M6 x 1.0
3 ECY8B2200239B2 8-18 Econoloc Vari-lift Valved Gas Spring - 200 stroke (used with SWY8B2200259B2 as a pair) 8-18 200 239 M6 x 1.0
4 ECV1S1200240S1L 10-23 Econoloc Gas Spring - 200 stroke - 240 Tube 10-23 240 240 M8 x 1.25
5 ECV1S1300340S1L 10-23 Econoloc Gas Spring - 300 stroke - 340 Tube 10-23 340 340 M8 x 1.25
6 ECV4S4200255S4L 14-28 Econoloc Gas Spring - 200 stroke - 255 Tube 14-28 255 255 M10 x 1.5
7 ECV4S4300355S4L 14-28 Econoloc Gas Spring - 300 stroke - 355 Tube 14-28 355 355 M10 x 1.5
8 ECV4S4400455S4L 14-28 Econoloc Gas Spring - 400 stroke - 455 Tube 14-28 400 455 M10 x 1.5
Part Number
Description
Econoloc Size Range
Stroke Length (mm)
Tube Length (mm)
Thread Type (M)
Documentation
Contact the supplier
Camloc Motion Control Gas springs & dampers manufacturer
Camloc Motion Control Ltd.