1

non-threaded stud with chamfers - type SGL

Manufacturer C2G - Soudage Innovation
Standard EN ISO 13918, EN ISO 898-1
Description SGL studs - 3 - welded length: 8 mm - Steel 4,8
Part number SGLXC308
Material Steel 4,8
Product selection
Selector Part number d1 l2 (mm) Material chamfers d3 + (mm) h + (mm) tolerance For price and availability
1 SGLXC308 3 8 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
2 SGLXC311 3 11 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
3 SGLXC313 3 13 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
4 SGLXC316 3 16 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
5 SGLXC321 3 21 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
6 SGLXC326 3 26 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
7 SGLXC331 3 31 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
8 SGLXC408 4 8 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
9 SGLXC411 4 11 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
10 SGLXC413 4 13 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
11 SGLXC416 4 16 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
12 SGLXC421 4 21 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
13 SGLXC426 4 26 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
14 SGLXC431 4 31 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
15 SGLXC436 4 36 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
16 SGLXC441 4 41 Steel 4,8 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
17 SGLXC508 5 8 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
18 SGLXC512 5 12 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
19 SGLXC515 5 15 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
20 SGLXC517 5 17 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
21 SGLXC522 5 22 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
22 SGLXC527 5 27 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
23 SGLXC532 5 32 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
24 SGLXC537 5 37 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
25 SGLXC542 5 42 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
26 SGLXC547 5 47 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
27 SGLXC552 5 52 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
28 SGLXC610 6 10 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
29 SGLXC612 6 12 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
30 SGLXC617 6 17 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
31 SGLXC620 6 20 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
32 SGLXC622 6 22 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
33 SGLXC627 6 27 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
34 SGLXC632 6 32 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
35 SGLXC637 6 37 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
36 SGLXC642 6 42 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
37 SGLXC647 6 47 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
38 SGLXC652 6 52 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
39 SGLXC657 6 57 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
40 SGLXC662 6 62 Steel 4,8 2X1 mm à 60° 1 1 ±0.2 For price and availability
41 SGLXC812 8 12 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
42 SGLXC817 8 17 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
43 SGLXC820 8 20 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
44 SGLXC822 8 22 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
45 SGLXC827 8 27 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
46 SGLXC832 8 32 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
47 SGLXC837 8 37 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
48 SGLXC842 8 42 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
49 SGLXC847 8 47 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
50 SGLXC852 8 52 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
51 SGLXC857 8 57 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
52 SGLXC862 8 62 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
53 SGLXC867 8 67 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
54 SGLXC872 8 72 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
55 SGLXC877 8 77 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
56 SGLXC1017 10 17 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
57 SGLXC1020 10 20 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
58 SGLXC1022 10 22 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
59 SGLXC1027 10 27 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
60 SGLXC1032 10 32 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
61 SGLXC1037 10 37 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
62 SGLXC1042 10 42 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
63 SGLXC1047 10 47 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
64 SGLXC1052 10 52 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
65 SGLXC1057 10 57 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
66 SGLXC1062 10 62 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
67 SGLXC1067 10 67 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
68 SGLXC1072 10 72 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
69 SGLXC1077 10 77 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
70 SGLXC1082 10 82 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
71 SGLXC1087 10 87 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
72 SGLXC1092 10 92 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
73 SGLXC1097 10 97 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
74 SGLXC1222 12 22 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
75 SGLXC1227 12 27 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
76 SGLXC1232 12 32 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
77 SGLXC1237 12 37 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
78 SGLXC1242 12 42 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
79 SGLXC1247 12 47 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
80 SGLXC1252 12 52 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
81 SGLXC1257 12 57 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
82 SGLXC1262 12 62 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
83 SGLXC1267 12 67 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
84 SGLXC1272 12 72 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
85 SGLXC1277 12 77 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
86 SGLXC1282 12 82 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
87 SGLXC1287 12 87 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
88 SGLXC1292 12 92 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
89 SGLXC1297 12 87 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
90 SGLXC12102 12 102 Steel 4,8 2X1 mm à 60° 2 2 ±0.2 For price and availability
91 SGL304308 3 8 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
92 SGL304311 3 11 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
93 SGL304313 3 13 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
94 SGL304316 3 16 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
95 SGL304321 3 21 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
96 SGL304326 3 26 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
97 SGL304331 3 31 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
98 SGL304408 4 8 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
99 SGL304411 4 11 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
100 SGL304413 4 13 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
101 SGL304416 4 16 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
102 SGL304421 4 21 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
103 SGL304426 4 26 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
104 SGL304431 4 31 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
105 SGL304436 4 36 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
106 SGL304441 4 41 Stainless steel A2 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
107 SGL304508 5 8 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
108 SGL304512 5 12 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
109 SGL304515 5 15 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
110 SGL304517 5 17 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
111 SGL304522 5 22 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
112 SGL304527 5 27 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
113 SGL304532 5 32 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
114 SGL304537 5 37 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
115 SGL304542 5 42 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
116 SGL304547 5 47 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
117 SGL304552 5 52 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
118 SGL304610 6 10 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
119 SGL304M612 6 12 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
120 SGL304617 6 17 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
121 SGL304620 6 20 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
122 SGL304622 6 22 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
123 SGL304627 6 27 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
124 SGL304632 6 32 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
125 SGL304637 6 37 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
126 SGL304642 6 42 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
127 SGL304647 6 47 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
128 SGL304652 6 52 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
129 SGL304657 6 57 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
130 SGL304662 6 62 Stainless steel A2 2X1 mm à 60° 1 1 ±0.2 For price and availability
131 SGL304812 8 12 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
132 SGL304817 8 17 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
133 SGL304820 8 20 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
134 SGL304822 8 22 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
135 SGL304827 8 27 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
136 SGL304832 8 32 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
137 SGL304837 8 37 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
138 SGL304842 8 42 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
139 SGL304847 8 47 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
140 SGL304852 8 52 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
141 SGL304857 8 57 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
142 SGL304862 8 62 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
143 SGL304867 8 67 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
144 SGL304872 8 72 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
145 SGL304877 8 77 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
146 SGL3041017 10 17 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
147 SGL3041020 10 20 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
148 SGL3041022 10 22 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
149 SGL3041027 10 27 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
150 SGL3041032 10 32 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
151 SGL30410837 10 37 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
152 SGL3041042 10 42 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
153 SGL3041047 10 47 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
154 SGL3041052 10 52 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
155 SGL3041057 10 57 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
156 SGL3041062 10 62 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
157 SGL3041067 10 67 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
158 SGL3041072 10 72 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
159 SGL3041077 10 77 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
160 SGL3041082 10 82 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
161 SGL3041087 10 87 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
162 SGL3041092 10 92 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
163 SGL3041097 10 97 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
164 SGL3041222 12 22 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
165 SGL3041227 12 27 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
166 SGL3041232 12 32 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
167 SGL3041237 12 37 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
168 SGL3041242 12 42 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
169 SGL3041247 12 47 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
170 SGL3041252 12 52 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
171 SGL3041257 12 57 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
172 SGL3041262 12 62 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
173 SGL3041267 12 67 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
174 SGL3041272 12 72 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
175 SGL3041277 12 77 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
176 SGL3041282 12 82 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
177 SGL3041287 12 87 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
178 SGL3041292 12 92 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
179 SGL3041297 12 87 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
180 SGL30412102 12 102 Stainless steel A2 2X1 mm à 60° 2 2 ±0.2 For price and availability
181 SGL316308 3 8 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
182 SGL316311 3 11 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
183 SGL316313 3 13 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
184 SGL316316 3 16 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
185 SGL316321 3 21 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
186 SGL316326 3 26 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
187 SGL316331 3 31 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
188 SGL316408 4 8 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
189 SGL316411 4 11 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
190 SGL316413 4 13 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
191 SGL316416 4 16 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
192 SGL316421 4 21 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
193 SGL316426 4 26 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
194 SGL316431 4 31 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
195 SGL316436 4 36 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
196 SGL316441 4 41 Stainless steel A4 2X0.5 mm à 60° 1 1 ±0.2 For price and availability
197 SGL312508 5 8 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
198 SGL316512 5 12 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
199 SGL316515 5 15 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
200 SGL316517 5 17 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
201 SGL316522 5 22 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
202 SGL316527 5 27 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
203 SGL316532 5 32 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
204 SGL316537 5 37 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
205 SGL316542 5 42 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
206 SGL316547 5 47 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
207 SGL316552 5 52 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
208 SGL316610 6 10 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
209 SGL316612 6 12 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
210 SGL316617 6 17 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
211 SGL316620 6 20 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
212 SGL316622 6 22 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
213 SGL316627 6 27 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
214 SGL316632 6 32 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
215 SGL316637 6 37 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
216 SGL316642 6 42 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
217 SGL316647 6 47 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
218 SGL316652 6 52 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
219 SGL316657 6 57 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
220 SGL316662 6 62 Stainless steel A4 2X1 mm à 60° 1 1 ±0.2 For price and availability
221 SGL316812 8 12 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
222 SGL316817 8 17 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
223 SGL316820 8 20 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
224 SGL316822 8 22 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
225 SGL316827 8 27 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
226 SGL316832 8 32 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
227 SGL316837 8 37 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
228 SGL316842 8 42 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
229 SGL316847 8 47 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
230 SGL316852 8 52 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
231 SGL316857 8 57 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
232 SGL316862 8 62 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
233 SGL316867 8 67 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
234 SGL316872 8 72 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
235 SGL316877 8 77 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
236 SGL3161017 10 17 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
237 SGL3161020 10 20 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
238 SGL3161022 10 22 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
239 SGL3161027 10 27 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
240 SGL3161032 10 32 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
241 SGL3161037 10 37 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
242 SGL3161042 10 42 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
243 SGL3161047 10 47 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
244 SGL3161052 10 52 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
245 SGL3161057 10 57 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
246 SGL3161062 10 62 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
247 SGL3161067 10 67 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
248 SGL3161072 10 72 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
249 SGL3161077 10 77 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
250 SGL3161082 10 82 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
251 SGL3161087 10 87 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
252 SGL3161092 10 92 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
253 SGL3161097 10 97 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
254 SGL3161222 12 22 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
255 SGL3161227 12 27 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
256 SGL3161232 12 32 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
257 SGL3161237 12 37 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
258 SGL3161242 12 42 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
259 SGL3161247 12 47 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
260 SGL3161252 12 52 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
261 SGL3161257 12 57 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
262 SGL3161262 12 62 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
263 SGL3161267 12 67 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
264 SGL3161272 12 72 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
265 SGL3161277 12 77 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
266 SGL3161282 12 82 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
267 SGL3161287 12 87 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
268 SGL3161292 12 92 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
269 SGL3161297 12 87 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
270 SGL31612102 12 102 Stainless steel A4 2X1 mm à 60° 2 2 ±0.2 For price and availability
Part number
d1
l2 (mm)
Material
chamfers
d3 + (mm)
h + (mm)
tolerance
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation