1

Clip for not standard insulation pin

Manufacturer C2G - Soudage Innovation
Standard EN ISO 13918, EN ISO 898-1
Description R Clip - Ø38 - Zinc plated steel
Part number CLIPZIN2
Material Zinc plated steel
Product selection
Selector Part number d1 (mm) d2 (mm) Material For price and availability
1 CLIPZIN2 2 38 Zinc plated steel For price and availability
2 CLIPZIN3 3 38 Zinc plated steel For price and availability
3 CLIPZIN360 3 60 Zinc plated steel For price and availability
4 CLIPZIN4 4 38 Zinc plated steel For price and availability
5 CLIPZIN5 5 38 Zinc plated steel For price and availability
6 CLIP3012 2 38 Stainless steel 4310 For price and availability
7 CLIP3013 3 38 Stainless steel 4310 For price and availability
8 CLIP301360 3 60 Stainless steel 4310 For price and availability
9 CLIP3014 4 38 Stainless steel 4310 For price and availability
10 CLIP3015 5 38 Stainless steel 4310 For price and availability
Part number
d1 (mm)
d2 (mm)
Material
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation