1

not standard threaded stud with collar - type KRB/SGFE

Manufacturer C2G - Soudage Innovation
Standard EN ISO 13918, EN ISO 898-1
Description KRB/SGFE studs - M8 - welded length: 40 mm - Steel 4,8
Part number SGFEMSM840
Material Steel 4,8
Product selection
Selector Part number Material d1 l2 (mm) 15 (mm) 20 (mm) s (mm) d3 (mm) h (mm) ceramic For price and availability
1 SGFEMSM840 Steel 4,8 M8 40 15 20 2 10 3.5 PF 8 For price and availability
2 SGFEMSM845 Steel 4,8 M8 45 15 20 2 10 3.5 PF 8 For price and availability
3 SGFEMSM850 Steel 4,8 M8 50 15 20 2 10 3.5 PF 8 For price and availability
6 SGFEMSM855 Steel 4,8 M8 55 15 20 2 10 3.5 PF 8 For price and availability
7 SGFEMSM860 Steel 4,8 M8 60 15 20 2 10 3.5 PF 8 For price and availability
8 SGFEMSM865 Steel 4,8 M8 65 15 20 2 10 3.5 PF 8 For price and availability
9 SGFEMSM870 Steel 4,8 M8 70 15 20 2 10 3.5 PF 8 For price and availability
10 SGFEMSM875 Steel 4,8 M8 75 15 20 2 10 3.5 PF 8 For price and availability
11 SGFEMSM880 Steel 4,8 M8 80 15 20 2 10 3.5 PF 8 For price and availability
12 SGFEMSM885 Steel 4,8 M8 85 15 20 2 10 3.5 PF 8 For price and availability
13 SGFEMSM890 Steel 4,8 M8 90 15 20 2 10 3.5 PF 8 For price and availability
14 SGFEMSM895 Steel 4,8 M8 95 15 20 2 10 3.5 PF 8 For price and availability
15 SGFEMSM8100 Steel 4,8 M8 100 15 20 2 10 3.5 PF 8 For price and availability
20 SGFEMSM1040 Steel 4,8 M10 40 15 20 2 12.5 4 PF 10 For price and availability
21 SGFEMSM1045 Steel 4,8 M10 45 15 20 2 12.5 4 PF 10 For price and availability
22 SGFEMSM1050 Steel 4,8 M10 50 15 20 2 12.5 4 PF 10 For price and availability
23 SGFEMSM1055 Steel 4,8 M10 55 15 20 2 12.5 4 PF 10 For price and availability
24 SGFEMSM1060 Steel 4,8 M10 60 15 20 2 12.5 4 PF 10 For price and availability
25 SGFEMSM1065 Steel 4,8 M10 65 15 20 2 12.5 4 PF 10 For price and availability
26 SGFEMSM1070 Steel 4,8 M10 70 15 20 2 12.5 4 PF 10 For price and availability
27 SGFEMSM1075 Steel 4,8 M10 75 15 20 2 12.5 4 PF 10 For price and availability
28 SGFEMSM1080 Steel 4,8 M10 80 15 20 2 12.5 4 PF 10 For price and availability
29 SGFEMSM1085 Steel 4,8 M10 85 15 20 2 12.5 4 PF 10 For price and availability
30 SGFEMSM1090 Steel 4,8 M10 90 15 20 2 12.5 4 PF 10 For price and availability
31 SGFEMSM1095 Steel 4,8 M10 95 15 20 2 12.5 4 PF 10 For price and availability
32 SGFEMSM10100 Steel 4,8 M10 100 15 20 2 12.5 4.5 PF 12 For price and availability
37 SGFEMSM1240 Steel 4,8 M12 40 15 20 2 15.5 4.5 PF 12 For price and availability
38 SGFEMSM1245 Steel 4,8 M12 45 15 20 2 15.5 4.5 PF 12 For price and availability
39 SGFEMSM1250 Steel 4,8 M12 50 15 20 2 15.5 4.5 PF 12 For price and availability
40 SGFEMSM1255 Steel 4,8 M12 55 15 20 2 15.5 4.5 PF 12 For price and availability
41 SGFEMSM1260 Steel 4,8 M12 60 15 20 2 15.5 4.5 PF 12 For price and availability
42 SGFEMSM1265 Steel 4,8 M12 65 15 20 2 15.5 4.5 PF 12 For price and availability
43 SGFEMSM1270 Steel 4,8 M12 70 15 20 2 15.5 4.5 PF 12 For price and availability
44 SGFEMSM1275 Steel 4,8 M12 75 15 20 2 15.5 4.5 PF 12 For price and availability
45 SGFEMSM1280 Steel 4,8 M12 80 15 20 2 15.5 4.5 PF 12 For price and availability
46 SGFEMSM1285 Steel 4,8 M12 85 15 20 2 15.5 4.5 PF 12 For price and availability
47 SGFEMSM1290 Steel 4,8 M12 90 15 20 2 15.5 4.5 PF 12 For price and availability
48 SGFEMSM1295 Steel 4,8 M12 95 15 20 2 15.5 4.5 PF 12 For price and availability
49 SGFEMSM12100 Steel 4,8 M12 100 15 20 2 15.5 4.5 PF 12 For price and availability
50 SGFE304M840 Stainless steel A2 M8 40 15 20 2 10 3.5 PF 8 For price and availability
51 SGFE304M845 Stainless steel A2 M8 45 15 20 2 10 3.5 PF 8 For price and availability
52 SGFE304M850 Stainless steel A2 M8 50 15 20 2 10 3.5 PF 8 For price and availability
55 SGFE304M855 Stainless steel A2 M8 55 15 20 2 10 3.5 PF 8 For price and availability
56 SGFE304M860 Stainless steel A2 M8 60 15 20 2 10 3.5 PF 8 For price and availability
57 SGFE304M865 Stainless steel A2 M8 65 15 20 2 10 3.5 PF 8 For price and availability
58 SGFE304M870 Stainless steel A2 M8 70 15 20 2 10 3.5 PF 8 For price and availability
59 SGFE304M875 Stainless steel A2 M8 75 15 20 2 10 3.5 PF 8 For price and availability
60 SGFE304M880 Stainless steel A2 M8 80 15 20 2 10 3.5 PF 8 For price and availability
61 SGFE304M885 Stainless steel A2 M8 85 15 20 2 10 3.5 PF 8 For price and availability
62 SGFE304M890 Stainless steel A2 M8 90 15 20 2 10 3.5 PF 8 For price and availability
63 SGFE304M895 Stainless steel A2 M8 95 15 20 2 10 3.5 PF 8 For price and availability
64 SGFE304M8100 Stainless steel A2 M8 100 15 20 2 10 3.5 PF 8 For price and availability
69 SGFE304M1040 Stainless steel A2 M10 40 15 20 2 12.5 4 PF 10 For price and availability
70 SGFE304M1045 Stainless steel A2 M10 45 15 20 2 12.5 4 PF 10 For price and availability
71 SGFE304M1050 Stainless steel A2 M10 50 15 20 2 12.5 4 PF 10 For price and availability
72 SGFE304M1055 Stainless steel A2 M10 55 15 20 2 12.5 4 PF 10 For price and availability
73 SGFE304M1060 Stainless steel A2 M10 60 15 20 2 12.5 4 PF 10 For price and availability
74 SGFE304M1065 Stainless steel A2 M10 65 15 20 2 12.5 4 PF 10 For price and availability
75 SGFE304M1070 Stainless steel A2 M10 70 15 20 2 12.5 4 PF 10 For price and availability
76 SGFE304M1075 Stainless steel A2 M10 75 15 20 2 12.5 4 PF 10 For price and availability
77 SGFE304M1080 Stainless steel A2 M10 80 15 20 2 12.5 4 PF 10 For price and availability
78 SGFE304M1085 Stainless steel A2 M10 85 15 20 2 12.5 4 PF 10 For price and availability
79 SGFE304M1090 Stainless steel A2 M10 90 15 20 2 12.5 4 PF 10 For price and availability
80 SGFE304M1095 Stainless steel A2 M10 95 15 20 2 12.5 4 PF 10 For price and availability
81 SGFE304M10100 Stainless steel A2 M10 100 15 20 2 12.5 4.5 PF 12 For price and availability
86 SGFE304M1240 Stainless steel A2 M12 40 15 20 2 15.5 4.5 PF 12 For price and availability
87 SGFE304M1245 Stainless steel A2 M12 45 15 20 2 15.5 4.5 PF 12 For price and availability
88 SGFE304M1250 Stainless steel A2 M12 50 15 20 2 15.5 4.5 PF 12 For price and availability
89 SGFE304M1255 Stainless steel A2 M12 55 15 20 2 15.5 4.5 PF 12 For price and availability
90 SGFE304M1260 Stainless steel A2 M12 60 15 20 2 15.5 4.5 PF 12 For price and availability
91 SGFE304M1265 Stainless steel A2 M12 65 15 20 2 15.5 4.5 PF 12 For price and availability
92 SGFE304M1270 Stainless steel A2 M12 70 15 20 2 15.5 4.5 PF 12 For price and availability
93 SGFE304M1275 Stainless steel A2 M12 75 15 20 2 15.5 4.5 PF 12 For price and availability
94 SGFE304M1280 Stainless steel A2 M12 80 15 20 2 15.5 4.5 PF 12 For price and availability
95 SGFE304M1285 Stainless steel A2 M12 85 15 20 2 15.5 4.5 PF 12 For price and availability
96 SGFE304M1290 Stainless steel A2 M12 90 15 20 2 15.5 4.5 PF 12 For price and availability
97 SGFE304M1295 Stainless steel A2 M12 95 15 20 2 15.5 4.5 PF 12 For price and availability
98 SGFE304M12100 Stainless steel A2 M12 100 15 20 2 15.5 4.5 PF 12 For price and availability
99 SGFE316M840 Stainless steel A4 M8 40 15 20 2 10 3.5 PF 8 For price and availability
100 SGFE316M845 Stainless steel A4 M8 45 15 20 2 10 3.5 PF 8 For price and availability
101 SGFE316M850 Stainless steel A4 M8 50 15 20 2 10 3.5 PF 8 For price and availability
104 SGFE316M855 Stainless steel A4 M8 55 15 20 2 10 3.5 PF 8 For price and availability
105 SGFE316M860 Stainless steel A4 M8 60 15 20 2 10 3.5 PF 8 For price and availability
106 SGFE316M865 Stainless steel A4 M8 65 15 20 2 10 3.5 PF 8 For price and availability
107 SGFE316M870 Stainless steel A4 M8 70 15 20 2 10 3.5 PF 8 For price and availability
108 SGFE316M875 Stainless steel A4 M8 75 15 20 2 10 3.5 PF 8 For price and availability
109 SGFE316M880 Stainless steel A4 M8 80 15 20 2 10 3.5 PF 8 For price and availability
110 SGFE316M885 Stainless steel A4 M8 85 15 20 2 10 3.5 PF 8 For price and availability
111 SGFE316M890 Stainless steel A4 M8 90 15 20 2 10 3.5 PF 8 For price and availability
112 SGFE316M895 Stainless steel A4 M8 95 15 20 2 10 3.5 PF 8 For price and availability
113 SGFE316M8100 Stainless steel A4 M8 100 15 20 2 10 3.5 PF 8 For price and availability
118 SGFE316M1040 Stainless steel A4 M10 40 15 20 2 12.5 4 PF 10 For price and availability
119 SGFE316M1045 Stainless steel A4 M10 45 15 20 2 12.5 4 PF 10 For price and availability
120 SGFE316M1050 Stainless steel A4 M10 50 15 20 2 12.5 4 PF 10 For price and availability
121 SGFE316M1055 Stainless steel A4 M10 55 15 20 2 12.5 4 PF 10 For price and availability
122 SGFE316M1060 Stainless steel A4 M10 60 15 20 2 12.5 4 PF 10 For price and availability
123 SGFE316M1065 Stainless steel A4 M10 65 15 20 2 12.5 4 PF 10 For price and availability
124 SGFE316M1070 Stainless steel A4 M10 70 15 20 2 12.5 4 PF 10 For price and availability
125 SGFE316M1075 Stainless steel A4 M10 75 15 20 2 12.5 4 PF 10 For price and availability
126 SGFE316M1080 Stainless steel A4 M10 80 15 20 2 12.5 4 PF 10 For price and availability
127 SGFE316M1085 Stainless steel A4 M10 85 15 20 2 12.5 4 PF 10 For price and availability
128 SGFE316M1090 Stainless steel A4 M10 90 15 20 2 12.5 4 PF 10 For price and availability
129 SGFE316M1095 Stainless steel A4 M10 95 15 20 2 12.5 4 PF 10 For price and availability
130 SGFE316M10100 Stainless steel A4 M10 100 15 20 2 12.5 4.5 PF 12 For price and availability
135 SGFE316M1240 Stainless steel A4 M12 40 15 20 2 15.5 4.5 PF 12 For price and availability
136 SGFE316M1245 Stainless steel A4 M12 45 15 20 2 15.5 4.5 PF 12 For price and availability
137 SGFE316M1250 Stainless steel A4 M12 50 15 20 2 15.5 4.5 PF 12 For price and availability
138 SGFE316M1255 Stainless steel A4 M12 55 15 20 2 15.5 4.5 PF 12 For price and availability
139 SGFE316M1260 Stainless steel A4 M12 60 15 20 2 15.5 4.5 PF 12 For price and availability
140 SGFE316M1265 Stainless steel A4 M12 65 15 20 2 15.5 4.5 PF 12 For price and availability
141 SGFE316M1270 Stainless steel A4 M12 70 15 20 2 15.5 4.5 PF 12 For price and availability
142 SGFE316M1275 Stainless steel A4 M12 75 15 20 2 15.5 4.5 PF 12 For price and availability
143 SGFE316M1280 Stainless steel A4 M12 80 15 20 2 15.5 4.5 PF 12 For price and availability
144 SGFE316M1285 Stainless steel A4 M12 85 15 20 2 15.5 4.5 PF 12 For price and availability
145 SGFE316M1290 Stainless steel A4 M12 90 15 20 2 15.5 4.5 PF 12 For price and availability
146 SGFE316M1295 Stainless steel A4 M12 95 15 20 2 15.5 4.5 PF 12 For price and availability
147 SGFE316M12100 Stainless steel A4 M12 100 15 20 2 15.5 4.5 PF 12 For price and availability
Part number
Material
d1
l2 (mm)
15 (mm)
20 (mm)
s (mm)
d3 (mm)
h (mm)
ceramic
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation
Users Who Downloaded This Product Also Downloaded
Page