1

Ceramic ferrule for threaded stud with reduced shaft, flat form - type RF

Manufacturer C2G - Soudage Innovation
Standard EN ISO 13918, EN ISO 898-1
Description Ceramic ferrule RF16 FP
Part number RF16 FP
Product selection
Selector Description D7 -0/+0.5 (mm) d8 -1/+1 (mm) d9 -1/+1 (mm) h2 For price and availability
1 RF16 FP 14 26.2 32.5 ≈8,8 For price and availability
2 RF20 FP 17.5 28.5 32 ≈9 For price and availability
Description
D7 -0/+0.5 (mm)
d8 -1/+1 (mm)
d9 -1/+1 (mm)
h2
For price and availability
Documentation
Contact the supplier
C2G - Soudage Innovation Manufacture of welding equipment
C2G - Soudage Innovation
Users Who Downloaded This Product Also Downloaded
Page