Butterfly valve SV04 ISO WW, actuator PAMS93-size 1/2 NC + TOP

Standard DIN EN ISO 1127
Description Butterfly valve SV04 ISO WW, actuator PAMS93-size 1/2 NC + TOP, DN25, AISI 304/304L-1.4301/1.4307, VMQ
Part number DIN EN ISO 1127 - DN 25 - AISI 304/304L-1.4301/1.4307 - VMQ
Product selection
Selector DN (mm) A (mm) weight (kg)
1 25 347 6.36
2 32 350 6.47
3 40 353 6.57
4 50 359 6.85
5 65 367 6.88
6 80 375 8.65
7 100 387 9.5
DN (mm)
A (mm)
weight (kg)