Butt welding straight tee - Stainless steel (SCH 5S)

Standard ASME B 16.9-1993
Description Butt welding straight tee - Stainless steel (SCH 5S) - ASME/ANSI B 16-9-1993 - DN 1/2"
Part number ASME B 16.9 - BWST - SCH 5S - NPS 1/2 - SS
Mass 0.09 kg
Material Stainless steel
Product selection
Selector Nominal Ø Length (mm) Height (mm) External Ø (mm) Horiz. length requirement (mm) Vertical height requirement (mm) Thickness t (mm) Mass (kg)
1 1/2" 50 35.5 21 25 25 1.65 0.09
2 3/4" 58 42.5 27 29 29 1.65 0.1
3 1" 76 54.5 33 38 38 1.65 0.18
4 1 1/4" 96 69 42 48 48 1.65 0.35
5 1 1/2" 114 81 48 57 57 1.65 0.45
6 2" 128 94 60 64 64 1.65 0.55
7 2 1/2" 152 112.5 73 76 76 2.11 1
8 3" 172 130.5 89 86 86 2.11 1.55
9 3 1/2" 190 146 102 95 95 2.11 2.5
10 4" 210 162 114 105 105 2.11 3.3
11 5" 248 194.5 141 124 124 2.77 5.9
12 6" 286 227 168 143 143 2.77 7.8
13 8" 356 287.5 219 178 178 2.77 14
14 10" 432 352.5 273 216 216 3.4 25
15 12" 508 416 324 254 254 3.96 38
16 14" 558 457 356 279 279 3.96 40
17 16" 610 508 406 305 305 4.19 52
18 18" 686 571.5 457 343 343 4.19 68
19 20" 762 635 508 381 381 4.78 78
20 22" 838 698.5 559 419 419 4.78
21 24" 864 737 610 432 432 5.54 90
Nominal Ø
Length (mm)
Height (mm)
External Ø (mm)
Horiz. length requirement (mm)
Vertical height requirement (mm)
Thickness t (mm)
Mass (kg)