Butt welding reducing outlet tee - Schedule 20 (SCH 20)

Standard ASME B 16.9-1993
Description Butt welding reducing outlet tee - Steel (SCH 20) - ASME/ANSI B 16-9-1993 - DN 10" x 8"
Part number ASME B 16.9 - BWROT - SCH 20 - NPS 10 x 8 - St
Material Steel
Mass 29 kg
Product selection
Selector Nominal Ø Big external Ø (mm) Small external Ø (mm) Horiz. length requirement (mm) Vertical height requirement (mm) Length (mm) Height (mm) Big Ø thickness (mm) Small Ø thickness (mm) Mass (kg)
1 10" x 8" 273 219 216 203 432 339.5 6.35 6.35 29
2 12" x 10" 324 273 254 241 508 403 6.35 6.35 43
3 12" x 8" 324 219 254 229 508 391 6.35 6.35 41
4 14" x 12" 356 324 279 270 558 448 7.92 6.35 95
5 14" x 10" 356 273 279 257 558 435 7.92 6.35 90
6 14" x 8" 356 219 279 248 558 426 7.92 6.35 90
7 16" x 14" 406 356 305 305 610 508 7.92 7.92 100
8 16" x 12" 406 324 305 295 610 498 7.92 6.35 100
9 16" x 10" 406 273 305 283 610 486 7.92 6.35 98
10 16" x 8" 406 219 305 273 610 476 7.92 6.35 98
11 18" x 16" 457 406 343 330 686 558.5 7.92 7.92 127
12 18" x 14" 457 356 343 330 686 558.5 7.92 7.92 127
13 18" x 12" 457 324 343 321 686 549.5 7.92 6.35 127
14 18" x 10" 457 273 343 308 686 536.5 7.92 6.35 123
15 18" x 8" 457 219 343 298 686 526.5 7.92 6.35 123
16 20" x 18" 508 457 381 368 762 622 9.52 7.92 168
17 20" x 16" 508 406 381 356 762 610 9.52 7.92 168
18 20" x 14" 508 356 381 356 762 610 9.52 7.92 164
19 20" x 12" 508 324 381 346 762 600 9.52 6.35 164
20 20" x 10" 508 273 381 333 762 587 9.52 6.35 164
21 20" x 8" 508 219 381 324 762 578 9.52 6.35 164
22 22" x 20" 559 508 419 406 838 685.5 9.52 9.52 220
23 22" x 18" 559 457 419 394 838 673.5 9.52 7.92 209
24 22" x 16" 559 400 419 381 838 660.5 9.52 7.92 209
25 22" x 14" 559 356 419 381 838 660.5 9.52 7.92 173
26 22" x 12" 559 324 419 371 838 650.5 9.52 6.35 173
27 22" x 10" 559 273 419 359 838 638.5 9.52 6.35 173
28 24" x 22" 610 559 432 432 864 737 9.52 9.52 227
29 24" x 20" 610 508 432 432 864 737 9.52 9.52 227
30 24" x 18" 610 457 432 419 864 724 9.52 7.92 227
31 24" x 16" 610 406 432 406 864 711 9.52 7.92 222
32 24" x 14" 610 356 432 406 864 711 9.52 7.92 222
33 24" x 12" 610 324 432 397 864 702 9.52 6.35 218
34 24" x 10" 610 273 432 384 864 689 9.52 6.35 204
35 26" x 24" 660 610 495 483 990 813 12.7 9.52 350
36 26" x 22" 660 559 495 470 990 800 12.7 9.52 3450
37 26" x 20" 660 508 495 457 990 787 12.7 9.52 330
38 26" x 18" 660 457 495 444 990 774 12.7 7.92 320
39 26" x 16" 660 406 495 432 990 762 12.7 7.92 309
40 26" x 14" 660 356 495 432 990 762 12.7 7.92 300
41 26" x 12" 660 324 495 422 990 752 12.7 6.35 293
42 28" x 26" 711 660 521 521 1042 876.5 12.7 12.7 410
43 28" x 24" 711 610 521 508 1042 863.5 12.7 9.52 400
44 28" x 22" 711 559 521 495 1042 850.5 12.7 9.52 390
45 28" x 20" 711 508 521 483 1042 838.5 12.7 9.52 380
46 28" x 18" 711 457 521 470 1042 825.5 12.7 7.92 369
47 28" x 16" 711 406 521 457 1042 812.5 12.7 7.92 357
48 28" x 14" 711 356 521 457 1042 812.5 12.7 7.92 346
49 28" x 12" 711 324 521 448 1042 803.5 12.7 6.35
50 30" x 28" 762 711 559 546 1118 927 12.7 12.7 475
51 30" x 26" 762 660 559 546 1118 927 12.7 12.7 463
52 30" x 24" 762 610 559 533 1118 914 12.7 9.52 451
53 30" x 22" 762 559 559 521 1118 902 12.7 9.52 440
54 30" x 20" 762 508 559 508 1118 889 12.7 9.52 428
55 30" x 18" 762 457 559 495 1118 876 12.7 7.92 417
56 30" x 16" 762 406 559 483 1118 864 12.7 7.92 404
57 30" x 14" 762 356 559 483 1118 864 12.7 7.92 392
58 30" x 12" 762 324 559 473 1118 854 12.7 6.35
59 30" x 10" 762 273 559 460 1118 841 12.7 6.35
60 32" x 30" 813 762 597 584 1194 990.5 12.7 12.7 543
61 32" x 28" 813 711 597 572 1194 978.5 12.7 12.7 536
62 32" x 26" 813 660 597 572 1194 978.5 12.7 12.7 526
63 32" x 24" 813 610 597 559 1194 965.5 12.7 9.52 513
64 32" x 22" 813 559 597 546 1194 952.5 12.7 9.52
65 32" x 20" 813 508 597 533 1194 939.5 12.7 9.52 488
66 32" x 18" 813 457 597 521 1194 927.5 12.7 7.92 475
67 32" x 16" 813 406 597 508 1194 914.5 12.7 7.92 461
68 32" x 14" 813 356 597 508 1194 914.5 12.7 7.92
69 34" x 32" 864 813 635 622 1270 1054 12.7 12.7 628
70 34" x 30" 864 762 635 610 1270 1042 12.7 12.7 616
71 34" x 28" 864 711 635 597 1270 1029 12.7 12.7 605
72 34" x 26" 864 660 635 597 1270 1029 12.7 12.7 591
73 34" x 24" 864 610 635 584 1270 1016 12.7 9.52 576
74 34" x 22" 864 559 635 572 1270 1004 12.7 9.52 562
75 34" x 20" 864 508 635 559 1270 991 12.7 9.52 547
76 34" x 18" 864 457 635 546 1270 978 12.7 7.92 533
77 34" x 16" 864 406 635 533 1270 965 12.7 7.92 519
78 36" x 34" 914 864 673 660 1346 1117 12.7 12.7 715
79 36" x 32" 914 813 673 648 1346 1105 12.7 12.7 700
80 36" x 30" 914 762 673 635 1346 1092 12.7 12.7 685
81 36" x 28" 914 711 673 622 1346 1079 12.7 12.7 670
82 36" x 26" 914 660 673 622 1346 1079 12.7 12.7 654
83 36" x 24" 914 610 673 610 1346 1067 12.7 9.52 642
84 36" x 22" 914 559 673 597 1346 1054 12.7 9.52 622
85 36" x 20" 914 508 673 584 1346 1041 12.7 9.52 610
86 36" x 18" 914 457 673 572 1346 1029 12.7 7.92 596
87 36" x 16" 914 406 673 559 1346 1016 12.7 7.92 581
Nominal Ø
Big external Ø (mm)
Small external Ø (mm)
Horiz. length requirement (mm)
Vertical height requirement (mm)
Length (mm)
Height (mm)
Big Ø thickness (mm)
Small Ø thickness (mm)
Mass (kg)