Butt welding cap - Schedule 140 (SCH 140)

Standard ASME B 16.9-1993
Description Butt welding cap - Steel (SCH 140) - ASME/ANSI B 16-9-1993 - DN 8"
Part number ASME B 16.9 - BWC - SCH 140 - NPS 8 - St
Mass 18.5 kg
Material Carbon steel
Product selection
Selector Nominal Ø External Ø (mm) Height E (mm) Max thickness for height E (mm) Thickness t (mm) Mass (kg)
1 8" 219 102 12.7 20.62 18.5
2 10" 273 127 12.7 25.4 27
3 12" 324 152 12.7 28.57 42
4 14" 356 165 12.7 31.75 52
5 16" 406 178 12.7 36.53 73
6 18" 457 203 12.7 39.67 93
7 20" 508 229 12.7 44.45 153
8 22" 559 254 12.7 47.62 198
9 24" 610 267 12.7 52.37 250
Nominal Ø
External Ø (mm)
Height E (mm)
Max thickness for height E (mm)
Thickness t (mm)
Mass (kg)
Users Who Downloaded This Product Also Downloaded
Page