Butt welding 90° long radius elbow - Schedule 120 (SCH 120)

Standard ASME B 16.9-1993
Description Butt welding 90° long radius elbow - Steel (SCH 120) - ASME/ANSI B 16-9-1993 - DN 4"
Part number ASME B 16.9 - BW90LRE - SCH 120 - NPS 4 - St
Mass 6.95 kg
Material Steel
Product selection
Selector Nominal Ø External Ø (mm) Center to end (mm) Thickness t (mm) Mass (kg)
1 4" 114 152 11.13 6.95
2 5" 141 190 12.7 12.62
3 6" 168 229 14.27 23
4 8" 219 305 18.26 40.5
5 10" 273 381 21.44 85
6 12" 324 457 25.4 140
7 14" 356 533 27.79 190
8 16" 406 610 30.96 274
9 18" 457 686 34.93 405
10 20" 508 762 38.1 508
11 22" 559 838 41.27 700
12 24" 610 914 46.02 954
Nominal Ø
External Ø (mm)
Center to end (mm)
Thickness t (mm)
Mass (kg)